- Stratix device properties
DLR ports
Device Level Ring (DLR) is only available on select switch models and ports.
Switch | Ring 1 | Ring 2 | Ring 3 | |||
---|---|---|---|---|---|---|
Port 1 | Port 2 | Port 1 | Port 2 | Port 1 | Port 2 | |
1783-HMS4C4CGN | 1,5 | 2,6 | 3,7 | 4,8 | 7 | 8 |
1783-HMS8T4CGN 1783-HMS8S4CGN 1783-HMS8TG4CGN 1783-HMS8TG4CGR 1783-HMS8SG4CGN 1783-HMS8SG4CGR 1783-HMS8TG8EG4CGN 1783-HMS8TG8EG4CGR 1783-HMS16T4CGN 1783-HMS16TG4CGN 1783-HMS16TG4CGR | 1,5 | 2,6 | 3,7 | 4,8 | 9 | 10 |
1783-HMS4T4E4CGN | 1,9 | 2,10 | 3,11 | 4,12 | 7 | 8 |
1783-HMS4S8E4CGN 1783-HMS4SG8EG4CGN 1783-HMS4SG8EG4CGR | 1,5,9 | 2,6,10 | 3,7,11 | 4,8,12 | 1,7,13 | 2,8,14 |
1783-HMS4EG8CGN 1783-HMS4EG8CGR | 1,5,9 | 2,6,10 | 3,7,11 | 4,8,12 | 1,7,9 | 2,8,10 |
Provide Feedback