Distributed Node Deployment
Components are deployed across multiple nodes. Minimum hardware recommendations for distributed nodes are shown below:
Distributed Nodes | Optimization | |
---|---|---|
DI/DV Service | Windows Server 2019 64 Bit 4 Core, 16 GB (RAM), 200 | Move DI/DV and to WebServer Node for further optimization |
Meta Database | Windows Server 2019 64 Bit | Separated Node |
Security | Windows Server 2019 64 Bit | Separated Node |
Datastore Node | Windows Server 2019 64 Bit 8 Core, 16 GB (RAM) | Separated Node |
FT Activation Service | Windows Server 2019 64 Bit 8 Core, 16 GB (RAM) | Separated Node |
NOTE:
The number of servers and their specifications will vary based on the type of deployment approach (Standard, Distributed and Failover) and data that needs to be processed, stored, accessed, etc. The above specifications are for general guidance only.
Provide Feedback