OptixPanel operator panels

OptixPanel operator panels

OptixPanel
operator panels give you a PC-like user experience in a sealed HMI appliance. There is no operating system to secure and graphic terminals are also available in a wide range of screen sizes, bezel options, aspect ratios, and touch screen technologies that support gestures, such as swipe and pinch, for easier integration on your factory floor.
OptixPanel
operator panels are available in both standard and compact versions.
OptixPanel operator panels
Feature
OptixPanel
Standard operator panels
This is an image of a standard OptixPanel operator panel.
OptixPanel
Compact operator panels
This is an image of a Compact OptixPanel operator panel.
Screen size
7…21.5 in screen size
4 and 7 in. screen size
Bezel options, aspect ratios, and touch screen technologies
  • Aluminum widescreen or 4:3 with single touch analog resistive screen
  • Aluminum True Flat 4:3 with single touch analog resistive screen
  • Aluminum and glass widescreen with PCAP multitouch screen
  • Stainless steel IP69K widescreen with single touch analog resistive screen
  • Screen support for gestures (swipe, pinch, and so on) in the multitouch variants
  • Aluminum Widescreen with single touch analog resistive screen
  • Aluminum and glass widescreen with PCAP multitouch screen
  • Screen support for gestures (swipe, pinch, and so on) in the multitouch variants
Connectivity options
  • Two USB 3.0 ports
  • Two Gigabit Ethernet ports that support the ability to operate independently on two networks
  • One DB9 serial port (RS232/422/485) isolated
  • One USB 2.0 port
  • One Gigabit Ethernet port
  • One DB9 serial port (RS232/422/485) non-isolated
FactoryTalk®
Industrial Automation Software
  • Includes
    FactoryTalk® Optix
    Runtime Medium license (11 feature tokens), upgradable to Large (15 feature tokens
  • Includes
    FactoryTalk® Remote Access
    Runtime Pro license
  • Includes
    FactoryTalk® Optix
    Runtime Small license (8 feature tokens), upgradable to Medium (11 feature tokens)
  • Includes
    FactoryTalk® Remote Access
    Runtime Basic license, upgradable to Pro license
For more information
OptixPanel
Compact Operator Panels User Manual, publication 2800C-UM001.
OptixPanel
Standard Operator Panels User Manual, publication 2800S-UM001.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.