IEC 180 A MCS D Contactor
Rockwell Automation announces that as of
March 31, 2019,
the IEC 180 A MCS D Contactor will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
March 31, 2019
Replacement Category:
Engineering Replacement
Replacement Product:
100-E190KD11
[https://www.rockwellautomation.com/en-us/products/details.100-E190KD11.html]
Rockwell Automation announces that as of
March 31, 2019,
the IEC 180 A MCS D Contactor will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
March 31, 2019
Replacement Category:
Engineering Replacement
Replacement Product:
100-E190KD11
[https://www.rockwellautomation.com/en-us/products/details.100-E190KD11.html]
Auxiliary Contact Cnfg | 1 N.O. 1 N.C. |
---|---|
Coil Code | 110V 50Hz / 120V 60Hz |
Maximum Ampere Rating | 180 A |
Product Family | IEC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 18.39 |
Lead Time | 29 |
Dimension Width | 13.894 |
Dimension Length | 21.895 |
Stock Status | NON_STOCKED |
Weight | 3.955 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Installation Videos | -- |
General | Product Cutsheet | -- |
General | Product Profile | -- |
Installation Instructions | 100-in042_-mu-e | 100-IN042 |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Auxiliary Contact Cnfg | 1 N.O. 1 N.C. |
---|---|
Coil Code | 110V 50Hz / 120V 60Hz |
Maximum Ampere Rating | 180 A |
Product Family | IEC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 18.39 |
Lead Time | 29 |
Dimension Width | 13.894 |
Dimension Length | 21.895 |
Stock Status | NON_STOCKED |
Weight | 3.955 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Installation Videos
General
-- |
Product Cutsheet
General
-- |
Product Profile
General
-- |
100-in042_-mu-e
Installation Instructions
100-IN042 |
100-td013_-en-p
Technical Data
100-TD013 |
Type | Resource | Publication |
---|---|---|
General | Installation Videos | -- |
General | Product Cutsheet | -- |
General | Product Profile | -- |
Installation Instructions | 100-in042_-mu-e | 100-IN042 |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2025 Rockwell Automation, Inc.