MCS Contactor
Rockwell Automation announces that as of
November 30, 2011,
the MCS Contactor will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
November 30, 2011
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of
November 30, 2011,
the MCS Contactor will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
November 30, 2011
Replacement Category:
Engineering Replacement
Auxiliary Contact Cnfg | 1 N.O. 1 N.C. |
---|---|
Maximum Ampere Rating | 95 A |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 14.0 |
Lead Time | 1 |
Dimension Width | 22.101 |
Dimension Length | 18.499 |
Stock Status | NON_STOCKED |
Weight | 3.94 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 100-in042_-mu-e | 100-IN042 |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Auxiliary Contact Cnfg | 1 N.O. 1 N.C. |
---|---|
Maximum Ampere Rating | 95 A |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 14.0 |
Lead Time | 1 |
Dimension Width | 22.101 |
Dimension Length | 18.499 |
Stock Status | NON_STOCKED |
Weight | 3.94 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
100-in042_-mu-e
Installation Instructions
100-IN042 |
100-td013_-en-p
Technical Data
100-TD013 |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 100-in042_-mu-e | 100-IN042 |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2025 Rockwell Automation, Inc.