| Enclosure Code |
IP42/NEMA 1 Mtl
|
|---|---|
| Sub Brand |
IEC Enclosed
|
| Rated operation current Ie |
9 A
|
|---|---|
| Voltage type for actuating |
AC
|
| With transformer |
False
|
| With short-circuit release |
False
|
| With fuse |
False
|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Type of motor starter |
Reversing starter
|
| KW power |
4 kW @ 500V (AC3, AC4), 3-phase, 50 Hz
|
| Hp rating, max |
7.5Hp @ 575V (AC3, AC4), 3-phase, 60 Hz
|
| Temperature compensated overload protection |
True
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Degree of protection (IP) |
IP42
|
|---|---|
| Degree of protection (NEMA) |
1
|
| Enclosure type rating |
Type 1 - IP42 (Metal)
|
| Width |
7.36 mm
|
|---|---|
| Height |
12.91 mm
|
| Depth |
5.52 mm
|
| Overload relay |
Provision for overload relay
|
|---|
| Drawings | |
|---|---|
| Link to 3D Mechanical Drawing (PDF) for 105-C09AD-OLR | Download (PDF) |
| Drawings |
|---|
| Link to 3D Mechanical Drawing (PDF) for 105-C09AD-OLR Download (PDF) |
| Type | Resource | Publication |
|---|---|---|
| General | Link to 2D Wiring Schematic (PDF) for 105-C09AD-OLR | -- |
| General | Product Cutsheet | -- |
| Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Enclosure Code |
IP42/NEMA 1 Mtl
|
|---|---|
| Sub Brand |
IEC Enclosed
|
| Rated operation current Ie |
9 A
|
|---|---|
| Voltage type for actuating |
AC
|
| With transformer |
False
|
| With short-circuit release |
False
|
| With fuse |
False
|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Type of motor starter |
Reversing starter
|
| KW power |
4 kW @ 500V (AC3, AC4), 3-phase, 50 Hz
|
| Hp rating, max |
7.5Hp @ 575V (AC3, AC4), 3-phase, 60 Hz
|
| Temperature compensated overload protection |
True
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Degree of protection (IP) |
IP42
|
|---|---|
| Degree of protection (NEMA) |
1
|
| Enclosure type rating |
Type 1 - IP42 (Metal)
|
| Width |
7.36 mm
|
|---|---|
| Height |
12.91 mm
|
| Depth |
5.52 mm
|
| Overload relay |
Provision for overload relay
|
|---|
Drawings
| Drawings | |
|---|---|
| Link to 3D Mechanical Drawing (PDF) for 105-C09AD-OLR | Download (PDF) |
| Drawings |
|---|
| Link to 3D Mechanical Drawing (PDF) for 105-C09AD-OLR Download (PDF) |
Documents
|
Link to 2D Wiring Schematic (PDF) for 105-C09AD-OLR
General
-- |
|
Product Cutsheet
General
-- |
|
100-td013_-en-p
Technical Data
100-TD013 |
| Type | Resource | Publication |
|---|---|---|
| General | Link to 2D Wiring Schematic (PDF) for 105-C09AD-OLR | -- |
| General | Product Cutsheet | -- |
| Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.