1394-SR9AF
Kinetix 900W Shunt Resistor
Rockwell Automation announces that as of December 31, 2025, the Kinetix 900W Shunt Resistor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 31, 2025
Replacement Category:
No planned RA replacement
Product at a glance
Rockwell Automation announces that as of December 31, 2025, the Kinetix 900W Shunt Resistor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 31, 2025
Replacement Category:
No planned RA replacement
Product at a glance
| Shunt Resistor |
900 W
|
|---|
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Installation Instructions | 2090-in004_-en-p | 2090-IN004 |
| User Manual | 1394-um000_-en-p | 1394-UM000 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Shunt Resistor |
900 W
|
|---|
Documents
|
Product Cutsheet
General
-- |
|
2090-in004_-en-p
Installation Instructions
2090-IN004 |
|
1394-um000_-en-p
User Manual
1394-UM000 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Installation Instructions | 2090-in004_-en-p | 2090-IN004 |
| User Manual | 1394-um000_-en-p | 1394-UM000 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.