Compact Bus Bar - 64 A
Rockwell Automation announces that as of
February 25, 2022,
the Compact Bus Bar - 64 A will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
February 25, 2022
Replacement Category:
Engineering Replacement
Replacement Product:
140MT-C-W542
[https://www.rockwellautomation.com/en-us/products/details.140MT-C-W542.html]
Rockwell Automation announces that as of
February 25, 2022,
the Compact Bus Bar - 64 A will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
February 25, 2022
Replacement Category:
Engineering Replacement
Replacement Product:
140MT-C-W542
[https://www.rockwellautomation.com/en-us/products/details.140MT-C-W542.html]
140M Accessories | 3-Phase Comm. Link for 140M-C,-D, 54mm Spacing, 2 Starters |
---|
Current | 64 A |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 1.702 |
Lead Time | 5 |
Dimension Width | 4.293 |
Dimension Length | 9.5 |
Stock Status | STOCKED |
Weight | 34.019 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | 140m-td002_-en-p | 140M-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
140M Accessories | 3-Phase Comm. Link for 140M-C,-D, 54mm Spacing, 2 Starters |
---|
Current | 64 A |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 1.702 |
Lead Time | 5 |
Dimension Width | 4.293 |
Dimension Length | 9.5 |
Stock Status | STOCKED |
Weight | 34.019 |
Weight Unit | G |
Dimension Unit | CM |
Documents
140m-td002_-en-p
Technical Data
140M-TD002 |
Type | Resource | Publication |
---|---|---|
Technical Data | 140m-td002_-en-p | 140M-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.