Motor Protection Circuit-Breaker
Rockwell Automation announces that as of
February 25, 2022,
the Motor Protection Circuit-Breaker will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
February 25, 2022
Replacement Category:
Engineering Replacement
Replacement Product:
140MT-C3E-B10
[https://www.rockwellautomation.com/en-us/products/details.140MT-C3E-B10.html]
Rockwell Automation announces that as of
February 25, 2022,
the Motor Protection Circuit-Breaker will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
February 25, 2022
Replacement Category:
Engineering Replacement
Replacement Product:
140MT-C3E-B10
[https://www.rockwellautomation.com/en-us/products/details.140MT-C3E-B10.html]
Adj. Thermal Current Range (A) | 0.63 - 1A,MxRtg MCPs(no OvPrt)is 1200.0A |
---|
With integrated auxiliary switch | False |
---|---|
With integrated under voltage release | False |
Rated short-circuit breaking capacity lcu at 400 V, AC | 100 kA |
Rated operation power at AC-3, 400 V | 0.25 kw |
Rated operation power at AC-3, 230 V | 0.18 kw |
Rated operating voltage | 230 A |
Type of control element | Turn button |
Overload release current setting | 0.63 A |
Type of electrical connection of main circuit | Screw connection |
Magnetic release current per IEC | 13 A |
Rated operational current (Ie) per IEC | 1 A |
Magnetic trip current | 13 A |
Short circuit current (Type 2 coordination), max-inv | 65kA @ 480V |
Current range | 0.6...31 A |
Ultimate short circuit breaking capacity (Icu) per IEC | 100kA @ 690V |
Rated service short circuit breaking capacity (Ics) per IEC | 100kA @ 690V |
Hp rating, max | 0.75Hp @ 575V, 3-phase |
Rated operating voltage, max | 690V per IEC, SEV, VDE0660 |
Electrical life cycle | (Ie max.) 100000 ops |
Short circuit current for combination motor controller with 100-K contactor, max-inv | 65 kA @ 480Y/277V, UL 508-Type F |
Short circuit current for combination motor controller with 100-C contactor, max-inv | 65 kA @ 480Y/277V, UL 508-Type F |
Short circuit current for self-protected combination motor controller with 100-C contactor, max-inv | 65 kA @ 480Y/277V, UL 508-Type E |
Switching of standard motors per IEC | 0.55 kW @ 690V, 3-phase |
KW rating, max | 0.55 kW @ 690V (AC-3), 3-phase |
Back up fuse (gG, gL) current rating (if Icc ≥ Icu ) per IEC | No back-up fuse required @ 690V |
Short circuit current for group motor installation with 100-K contactor, max-inv | 65kA @ 480V, UL 508-manual motor controller |
Short circuit current for motor disconnect with 100-K contactor, max-inv | 65kA @ 480V, UL 508-manual motor controller |
Short circuit current for group motor installation with 100-C contactor, max-inv | 65kA @ 480V, UL 508-manual motor controller |
Short circuit current for motor disconnect with 100-C contactor, max-inv | 65kA @ 480V, UL 508-manual motor controller |
Rated thermal current | 0.1...32A @ 60°C ambient temperature (Ith)-inv |
Short circuit current for tap conductor protection, max | 65 kA @ 480Y/277V per UL 508-manual motor controller |
Short circuit current for combination motor controller, max | 65kA @ 480V/277V per UL 508-self-protected (Type E) |
Fuse or circuit breaker per NEC, max | 450 A, UL 508-manual motor controller |
Fuse or circuit breaker rating per NEC, max | 450 A, UL 508-manual motor controller with 100-C contactor |
Short circuit current for group motor installation, max | 65kA @ 480V, UL 508-manual motor controller |
Short circuit current for motor disconnect, max | 65kA @ 480V, UL 508-manual motor controller |
Magnetic release current | Fixed setting 13...14 x Ie max. Ie max. = maximum values of setting ranges, (±20 %) |
Number of poles | 3 |
With thermal protection | True |
Phase failure sensitive | True |
Switch off technique | Thermomagnetic |
Switching frequency, max | 25 ops/h |
Trip class | 10 None |
Rated frequency | 50/60 Hz |
Rated supply current | 0.1 A |
Total power loss (Pv) for circuit breaker at rated load operating temperature-inv | 6 W |
Phase loss protection | Differential release |
Fuse or circuit breaker rating with 100-K contactor per NEC, max | 450 A, UL 508-manual motor controller |
Main circuits/overvoltage category | 6kV/III @ rated impulse withstand voltage (Uimp) |
Auxiliary circuits/overvoltage category-inv | 6kV/III @ rated impulse withstand voltage (Uimp) |
Width | 45 mm |
---|---|
Depth | 74.5 mm |
Height | 90 mm |
Contactor size (Type 2 coordination), min-inv | 100-C09 @ 600V |
Frame size | Frame size C, 32 A |
Contactor size, min-inv | 100-K05: UL-508-Type F combination motor controller |
Device construction | Built-in device fixed built-in technique |
Degree of protection (IP) | IP2X |
---|---|
Weight | 317 lb |
Mechanical life operations | 100000 /h |
Breaking capacity | Standard breaking capacity |
Protection type | Adjustable thermal/fixed magnetic (13 x In) |
Factory option | No circuit-breaker auxiliary or trip contacts |
Terminal type | Screw connection |
Vibration resistance | Ops (60068-2-6): 5 G |
Shock resistance | Transport (60068-2-27): 30 G, 11 ms, all axes |
Ambient storage temperature | -40 °C |
---|---|
Ambient operating temperature | -25 °C |
Ambient temperature compensation | -20 °C |
Site altitude | To 2000 N.N.(m) |
Moisture heat | 40 °C, relative humidity 93 %, 56 d (60068-2-3)-inv |
Dry heat | 100 °C, relative humidity < 50 %, 7 d (60086-2-2)-inv |
Dependence on temperature | No current reduction @ 60 °C-inv |
Moisture change climate | 23 °C/83 % relative humidity and 40 °C/92 % relative humidity, 56 cycles (600068-2-30)-inv |
Pollution degree | 3 None |
Utilization category | Motor starter: AC-3 (IEC60947-4-1) |
---|---|
Overload protection characteristics | IEC 60947-4-1 motor protection |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.902 |
Lead Time | 36 |
Dimension Width | 9.296 |
Dimension Length | 8.611 |
Stock Status | STOCKED |
Weight | 0.329 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
Technical Data | 140m-td002_-en-p | 140M-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Adj. Thermal Current Range (A) | 0.63 - 1A,MxRtg MCPs(no OvPrt)is 1200.0A |
---|
With integrated auxiliary switch | False |
---|---|
With integrated under voltage release | False |
Rated short-circuit breaking capacity lcu at 400 V, AC | 100 kA |
Rated operation power at AC-3, 400 V | 0.25 kw |
Rated operation power at AC-3, 230 V | 0.18 kw |
Rated operating voltage | 230 A |
Type of control element | Turn button |
Overload release current setting | 0.63 A |
Type of electrical connection of main circuit | Screw connection |
Magnetic release current per IEC | 13 A |
Rated operational current (Ie) per IEC | 1 A |
Magnetic trip current | 13 A |
Short circuit current (Type 2 coordination), max-inv | 65kA @ 480V |
Current range | 0.6...31 A |
Ultimate short circuit breaking capacity (Icu) per IEC | 100kA @ 690V |
Rated service short circuit breaking capacity (Ics) per IEC | 100kA @ 690V |
Hp rating, max | 0.75Hp @ 575V, 3-phase |
Rated operating voltage, max | 690V per IEC, SEV, VDE0660 |
Electrical life cycle | (Ie max.) 100000 ops |
Short circuit current for combination motor controller with 100-K contactor, max-inv | 65 kA @ 480Y/277V, UL 508-Type F |
Short circuit current for combination motor controller with 100-C contactor, max-inv | 65 kA @ 480Y/277V, UL 508-Type F |
Short circuit current for self-protected combination motor controller with 100-C contactor, max-inv | 65 kA @ 480Y/277V, UL 508-Type E |
Switching of standard motors per IEC | 0.55 kW @ 690V, 3-phase |
KW rating, max | 0.55 kW @ 690V (AC-3), 3-phase |
Back up fuse (gG, gL) current rating (if Icc ≥ Icu ) per IEC | No back-up fuse required @ 690V |
Short circuit current for group motor installation with 100-K contactor, max-inv | 65kA @ 480V, UL 508-manual motor controller |
Short circuit current for motor disconnect with 100-K contactor, max-inv | 65kA @ 480V, UL 508-manual motor controller |
Short circuit current for group motor installation with 100-C contactor, max-inv | 65kA @ 480V, UL 508-manual motor controller |
Short circuit current for motor disconnect with 100-C contactor, max-inv | 65kA @ 480V, UL 508-manual motor controller |
Rated thermal current | 0.1...32A @ 60°C ambient temperature (Ith)-inv |
Short circuit current for tap conductor protection, max | 65 kA @ 480Y/277V per UL 508-manual motor controller |
Short circuit current for combination motor controller, max | 65kA @ 480V/277V per UL 508-self-protected (Type E) |
Fuse or circuit breaker per NEC, max | 450 A, UL 508-manual motor controller |
Fuse or circuit breaker rating per NEC, max | 450 A, UL 508-manual motor controller with 100-C contactor |
Short circuit current for group motor installation, max | 65kA @ 480V, UL 508-manual motor controller |
Short circuit current for motor disconnect, max | 65kA @ 480V, UL 508-manual motor controller |
Magnetic release current | Fixed setting 13...14 x Ie max. Ie max. = maximum values of setting ranges, (±20 %) |
Number of poles | 3 |
With thermal protection | True |
Phase failure sensitive | True |
Switch off technique | Thermomagnetic |
Switching frequency, max | 25 ops/h |
Trip class | 10 None |
Rated frequency | 50/60 Hz |
Rated supply current | 0.1 A |
Total power loss (Pv) for circuit breaker at rated load operating temperature-inv | 6 W |
Phase loss protection | Differential release |
Fuse or circuit breaker rating with 100-K contactor per NEC, max | 450 A, UL 508-manual motor controller |
Main circuits/overvoltage category | 6kV/III @ rated impulse withstand voltage (Uimp) |
Auxiliary circuits/overvoltage category-inv | 6kV/III @ rated impulse withstand voltage (Uimp) |
Width | 45 mm |
---|---|
Depth | 74.5 mm |
Height | 90 mm |
Contactor size (Type 2 coordination), min-inv | 100-C09 @ 600V |
Frame size | Frame size C, 32 A |
Contactor size, min-inv | 100-K05: UL-508-Type F combination motor controller |
Device construction | Built-in device fixed built-in technique |
Degree of protection (IP) | IP2X |
---|---|
Weight | 317 lb |
Mechanical life operations | 100000 /h |
Breaking capacity | Standard breaking capacity |
Protection type | Adjustable thermal/fixed magnetic (13 x In) |
Factory option | No circuit-breaker auxiliary or trip contacts |
Terminal type | Screw connection |
Vibration resistance | Ops (60068-2-6): 5 G |
Shock resistance | Transport (60068-2-27): 30 G, 11 ms, all axes |
Ambient storage temperature | -40 °C |
---|---|
Ambient operating temperature | -25 °C |
Ambient temperature compensation | -20 °C |
Site altitude | To 2000 N.N.(m) |
Moisture heat | 40 °C, relative humidity 93 %, 56 d (60068-2-3)-inv |
Dry heat | 100 °C, relative humidity < 50 %, 7 d (60086-2-2)-inv |
Dependence on temperature | No current reduction @ 60 °C-inv |
Moisture change climate | 23 °C/83 % relative humidity and 40 °C/92 % relative humidity, 56 cycles (600068-2-30)-inv |
Pollution degree | 3 None |
Utilization category | Motor starter: AC-3 (IEC60947-4-1) |
---|---|
Overload protection characteristics | IEC 60947-4-1 motor protection |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.902 |
Lead Time | 36 |
Dimension Width | 9.296 |
Dimension Length | 8.611 |
Stock Status | STOCKED |
Weight | 0.329 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
140m-td002_-en-p
Technical Data
140M-TD002 |
Type | Resource | Publication |
---|---|---|
Technical Data | 140m-td002_-en-p | 140M-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.