| With integrated under voltage release |
False
|
|---|---|
| Rated operating voltage |
0 A
|
| Type of control element |
Turn button
|
| Type of electrical connection of main circuit |
Screw connection
|
| Rated impulse withstand voltage (Uimp) |
6 kV
|
| Magnetic trip current |
12.5 A
|
| Short circuit current for group motor, max |
30kA @ 480V
|
| Motor current adjustment range |
0.63...1 A
|
| Short circuit current Icu, max |
100kA @ 400V
|
| Rated operational current (Ie) |
1 A
|
| Ultimate short circuit breaking capacity (Icu) per IEC |
100kA @ 690V AC
|
| Rated service short circuit breaking capacity (Ics) per IEC |
50kA @ 400V AC
|
| Insulation voltage (Ui) |
Rated 690V
|
| Hp rating, max |
0.75Hp @ 575V, 3-phase
|
| KW rating, max |
AC-3: 0.55 kW @ 690V, 3-phase
|
| Short circuit current rating |
Type 1 coordination: 5kA @ 600V AC
|
| Branch circuit protection per NEC/CEC, max |
UL 60947 manual motor controller: 175 A
|
| Trip class |
10 A
|
| Fuse or circuit breaker size per NEC, max |
UL 60947-4-1 manual motor controller: 175 A
|
| Short circuit current, max |
Type 2 coordination, IEC 60947-4-1: 50kA @ 400V
|
| Fuse or circuit breaker per NEC, max |
UL 60947-4-1 manual motor controller: 175 A
|
| Short circuit current for group motor installation, max |
UL 60947 manual motor controller: 5kA @ 600V
|
| Short circuit current for motor disconnect, max |
UL 60947 manual motor controller: 5kA @ 600V
|
| Number of poles |
3
|
| With thermal protection |
True
|
| Phase failure sensitive |
True
|
| Max current Ie |
32 A
|
| Maximum operating voltage (UL) |
600 V
|
| Disconnect function per IEC/EN 60947-2 |
True
|
| Rated operating voltage (Ue) |
690V AC
|
| Rated frequency |
50/60 Hz
|
| Number of operations |
Mechanical: 100.000 cycles, Electrical: 100000 cycles (0.1...16 A), 50000 cycles (20...32 A)
|
| Power loss |
5.1 W @ 0.16...1.6 rated operating current, 5.4 @ 2.5...6.3 rated operating current, 7.2 @ 10...12 rated operating current, 8.4 @ 16...25 rated operating current, 9.3 @ 32 rated operating current
|
| Altitude |
2000 m
|
|---|---|
| Pollution degree |
3
|
| Storage ambient air temperature |
-50 °C
|
| Operating ambient air temperature |
Open compensated: -25...+55 °C, Open: -25...+70 °C, Enclosed: 0...+40 °C
|
| Utilization category |
Circuit breaker: A per IEC60947-2, Motor starter: AC-3 per IEC60947-4-1
|
|---|
| Device construction |
Built-in device fixed built-in technique
|
|---|---|
| Mounting |
DIN Rail (EN 60715)
|
| Group mounting side by side |
Up to 40 °C (104 °F)
|
| Resistance to shock |
25 G/11 ms per IEC 60068-2-27
|
|---|---|
| Resistance to vibration |
5 G/3 ... 150 Hz per IEC 60068-2-6
|
| Degree of protection |
Housing: IP20, Main terminals: IP10
|
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Link to Literature Library for Tech Data | 140MP-TD001 |
| Technical Data | 140mp-td002_-en-p | 140MP-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
- UL Listed
- Registro Italiano Navale
- IECEE Scheme
- Korean KC
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| With integrated under voltage release |
False
|
|---|---|
| Rated operating voltage |
0 A
|
| Type of control element |
Turn button
|
| Type of electrical connection of main circuit |
Screw connection
|
| Rated impulse withstand voltage (Uimp) |
6 kV
|
| Magnetic trip current |
12.5 A
|
| Short circuit current for group motor, max |
30kA @ 480V
|
| Motor current adjustment range |
0.63...1 A
|
| Short circuit current Icu, max |
100kA @ 400V
|
| Rated operational current (Ie) |
1 A
|
| Ultimate short circuit breaking capacity (Icu) per IEC |
100kA @ 690V AC
|
| Rated service short circuit breaking capacity (Ics) per IEC |
50kA @ 400V AC
|
| Insulation voltage (Ui) |
Rated 690V
|
| Hp rating, max |
0.75Hp @ 575V, 3-phase
|
| KW rating, max |
AC-3: 0.55 kW @ 690V, 3-phase
|
| Short circuit current rating |
Type 1 coordination: 5kA @ 600V AC
|
| Branch circuit protection per NEC/CEC, max |
UL 60947 manual motor controller: 175 A
|
| Trip class |
10 A
|
| Fuse or circuit breaker size per NEC, max |
UL 60947-4-1 manual motor controller: 175 A
|
| Short circuit current, max |
Type 2 coordination, IEC 60947-4-1: 50kA @ 400V
|
| Fuse or circuit breaker per NEC, max |
UL 60947-4-1 manual motor controller: 175 A
|
| Short circuit current for group motor installation, max |
UL 60947 manual motor controller: 5kA @ 600V
|
| Short circuit current for motor disconnect, max |
UL 60947 manual motor controller: 5kA @ 600V
|
| Number of poles |
3
|
| With thermal protection |
True
|
| Phase failure sensitive |
True
|
| Max current Ie |
32 A
|
| Maximum operating voltage (UL) |
600 V
|
| Disconnect function per IEC/EN 60947-2 |
True
|
| Rated operating voltage (Ue) |
690V AC
|
| Rated frequency |
50/60 Hz
|
| Number of operations |
Mechanical: 100.000 cycles, Electrical: 100000 cycles (0.1...16 A), 50000 cycles (20...32 A)
|
| Power loss |
5.1 W @ 0.16...1.6 rated operating current, 5.4 @ 2.5...6.3 rated operating current, 7.2 @ 10...12 rated operating current, 8.4 @ 16...25 rated operating current, 9.3 @ 32 rated operating current
|
| Altitude |
2000 m
|
|---|---|
| Pollution degree |
3
|
| Storage ambient air temperature |
-50 °C
|
| Operating ambient air temperature |
Open compensated: -25...+55 °C, Open: -25...+70 °C, Enclosed: 0...+40 °C
|
| Utilization category |
Circuit breaker: A per IEC60947-2, Motor starter: AC-3 per IEC60947-4-1
|
|---|
| Device construction |
Built-in device fixed built-in technique
|
|---|---|
| Mounting |
DIN Rail (EN 60715)
|
| Group mounting side by side |
Up to 40 °C (104 °F)
|
| Resistance to shock |
25 G/11 ms per IEC 60068-2-27
|
|---|---|
| Resistance to vibration |
5 G/3 ... 150 Hz per IEC 60068-2-6
|
| Degree of protection |
Housing: IP20, Main terminals: IP10
|
Drawings
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
Documents
|
Product Cutsheet
General
-- |
|
Link to Literature Library for Tech Data
General
140MP-TD001 |
|
140mp-td002_-en-p
Technical Data
140MP-TD002 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Link to Literature Library for Tech Data | 140MP-TD001 |
| Technical Data | 140mp-td002_-en-p | 140MP-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
- UL Listed
- Registro Italiano Navale
- IECEE Scheme
- Korean KC
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.