| Number of Connectors |
6
|
|---|---|
| Temperature Rating |
115 °C (239 °F)
|
| Wire Clamp |
Spring
|
| Wire Size |
16 AWG
|
| Type of electric connection |
Spring clA connection
|
|---|
| Colour |
Grey
|
|---|---|
| Width/grid dimension |
3.81 mm
|
| Mounting method |
Pluggable
|
|---|
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 1444-td001_-en-p | 1444-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of Connectors |
6
|
|---|---|
| Temperature Rating |
115 °C (239 °F)
|
| Wire Clamp |
Spring
|
| Wire Size |
16 AWG
|
| Type of electric connection |
Spring clA connection
|
|---|
| Colour |
Grey
|
|---|---|
| Width/grid dimension |
3.81 mm
|
| Mounting method |
Pluggable
|
|---|
Documents
|
Product Cutsheet
General
-- |
|
1444-td001_-en-p
Technical Data
1444-TD001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 1444-td001_-en-p | 1444-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.