10 A UL489 Miniature Circuit Breaker
Rockwell Automation announces that as of
April 30, 2014,
the 10 A UL489 Miniature Circuit Breaker will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
April 30, 2014
Replacement Category:
Functional Replacement
Replacement Product:
1489-M1C100
[https://www.rockwellautomation.com/en-us/products/details.1489-M1C100.html]
Rockwell Automation announces that as of
April 30, 2014,
the 10 A UL489 Miniature Circuit Breaker will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
April 30, 2014
Replacement Category:
Functional Replacement
Replacement Product:
1489-M1C100
[https://www.rockwellautomation.com/en-us/products/details.1489-M1C100.html]
Drawings | |
---|---|
1489-M STP File | Download (ZIP) |
1489-M 3D Pro-E Drawing File | Download (ZIP) |
1489-M PDF Drawing File | Download (PDF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
1489-M STP File Download (ZIP) |
1489-M 3D Pro-E Drawing File Download (ZIP) |
1489-M PDF Drawing File Download (PDF) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Technical Data and Wiring Diagrams for 1489-M, 1492-D, 1492-SPM Products with DC Loads | MCB-TD001 |
General | Circuit Protection Methods White Paper | 1492-WP001 |
General | Product Cutsheet | -- |
General | 1489-M Specifications Technical Data | 1492-SG122 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Drawings
Drawings | |
---|---|
1489-M STP File | Download (ZIP) |
1489-M 3D Pro-E Drawing File | Download (ZIP) |
1489-M PDF Drawing File | Download (PDF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
1489-M STP File Download (ZIP) |
1489-M 3D Pro-E Drawing File Download (ZIP) |
1489-M PDF Drawing File Download (PDF) |
Product Drawing Drawing (DWG) |
Documents
Technical Data and Wiring Diagrams for 1489-M, 1492-D, 1492-SPM Products with DC Loads
General
MCB-TD001 |
Circuit Protection Methods White Paper
General
1492-WP001 |
Product Cutsheet
General
-- |
1489-M Specifications Technical Data
General
1492-SG122 |
Type | Resource | Publication |
---|---|---|
General | Technical Data and Wiring Diagrams for 1489-M, 1492-D, 1492-SPM Products with DC Loads | MCB-TD001 |
General | Circuit Protection Methods White Paper | 1492-WP001 |
General | Product Cutsheet | -- |
General | 1489-M Specifications Technical Data | 1492-SG122 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2025 Rockwell Automation, Inc.