Trip Type | C |
---|
Voltage | 48 V DC |
---|---|
Current | 4 A |
Current | 230 V AC |
Current | 240 V AC |
Phase | 3 pole |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 8.5 |
Lead Time | 5 |
Dimension Width | 12.0 |
Dimension Length | 5.8 |
Stock Status | STOCKED |
Weight | 0.4 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
1489-M 3D Pro-E Drawing File | Download (ZIP) |
1489-M STP File | Download (ZIP) |
1489-M PDF Drawing File | Download (PDF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
1489-M 3D Pro-E Drawing File Download (ZIP) |
1489-M STP File Download (ZIP) |
1489-M PDF Drawing File Download (PDF) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Circuit Protection Methods White Paper | 1492-WP001 |
General | Product Cutsheet | -- |
Selection Guide | 1492-sg122_-en-p | 1492-SG122 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- China CCC
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-12-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Trip Type | C |
---|
Voltage | 48 V DC |
---|---|
Current | 4 A |
Current | 230 V AC |
Current | 240 V AC |
Phase | 3 pole |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 8.5 |
Lead Time | 5 |
Dimension Width | 12.0 |
Dimension Length | 5.8 |
Stock Status | STOCKED |
Weight | 0.4 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
1489-M 3D Pro-E Drawing File | Download (ZIP) |
1489-M STP File | Download (ZIP) |
1489-M PDF Drawing File | Download (PDF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
1489-M 3D Pro-E Drawing File Download (ZIP) |
1489-M STP File Download (ZIP) |
1489-M PDF Drawing File Download (PDF) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Circuit Protection Methods White Paper
General
1492-WP001 |
Product Cutsheet
General
-- |
1492-sg122_-en-p
Selection Guide
1492-SG122 |
Type | Resource | Publication |
---|---|---|
General | Circuit Protection Methods White Paper | 1492-WP001 |
General | Product Cutsheet | -- |
Selection Guide | 1492-sg122_-en-p | 1492-SG122 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- China CCC
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-12-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2025 Rockwell Automation, Inc.