| Voltage |
48 V DC
|
|---|---|
| Current |
30 A
|
| Current |
230 V AC
|
| Current |
240 V AC
|
| Phase |
3 pole
|
| Drawings | |
|---|---|
| 1489-M STP File | Download (ZIP) |
| 1489-M PDF Drawing File | Download (PDF) |
| 1489-M 3D Pro-E Drawing File | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 1489-M STP File Download (ZIP) |
| 1489-M PDF Drawing File Download (PDF) |
| 1489-M 3D Pro-E Drawing File Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Circuit Protection Methods White Paper | 1492-WP001 |
| Selection Guide | 1492-sg122_-en-p | 1492-SG122 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- China CCC
- Eurasion Economic Community
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Voltage |
48 V DC
|
|---|---|
| Current |
30 A
|
| Current |
230 V AC
|
| Current |
240 V AC
|
| Phase |
3 pole
|
Drawings
| Drawings | |
|---|---|
| 1489-M STP File | Download (ZIP) |
| 1489-M PDF Drawing File | Download (PDF) |
| 1489-M 3D Pro-E Drawing File | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 1489-M STP File Download (ZIP) |
| 1489-M PDF Drawing File Download (PDF) |
| 1489-M 3D Pro-E Drawing File Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Circuit Protection Methods White Paper
General
1492-WP001 |
|
1492-sg122_-en-p
Selection Guide
1492-SG122 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Circuit Protection Methods White Paper | 1492-WP001 |
| Selection Guide | 1492-sg122_-en-p | 1492-SG122 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- China CCC
- Eurasion Economic Community
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.