| Connector Style |
Pre-wired Cab w/25-pin D-Shell
|
|---|
| Cable length |
1 m
|
|---|---|
| Status indication |
Pre-wired cable for 1769 analog I/O modules, 25-pin D-shell
|
| Cable type |
Analog cable
|
|---|---|
| Bulletin number |
Connection products
|
| Type | Resource | Publication |
|---|---|---|
| Application Techniques | 1492-at007_-en-p | 1492-AT007 |
| General | Short Circuit Ratings Data Sheet | -- |
| General | Product Cutsheet | -- |
| Selection Guide | 1492-sg121_-en-p | 1492-SG121 |
| Technical Data | 1492-td018_-en-p | 1492-TD018 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
This product was certified with the above certifications as of 2025-12-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Connector Style |
Pre-wired Cab w/25-pin D-Shell
|
|---|
| Cable length |
1 m
|
|---|---|
| Status indication |
Pre-wired cable for 1769 analog I/O modules, 25-pin D-shell
|
| Cable type |
Analog cable
|
|---|---|
| Bulletin number |
Connection products
|
Documents
|
1492-at007_-en-p
Application Techniques
1492-AT007 |
|
Short Circuit Ratings Data Sheet
General
-- |
|
Product Cutsheet
General
-- |
|
1492-sg121_-en-p
Selection Guide
1492-SG121 |
|
1492-td018_-en-p
Technical Data
1492-TD018 |
| Type | Resource | Publication |
|---|---|---|
| Application Techniques | 1492-at007_-en-p | 1492-AT007 |
| General | Short Circuit Ratings Data Sheet | -- |
| General | Product Cutsheet | -- |
| Selection Guide | 1492-sg121_-en-p | 1492-SG121 |
| Technical Data | 1492-td018_-en-p | 1492-TD018 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2025-12-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.