| Terminal Size |
5.1 x 60 x 39.5mm (0.20 x 2.36 x 1.56 in)
|
|---|---|
| Wire Size |
Single Side-UR#22..12 AWG, CSA-#26..12 AWG,IEC-2.5mm², ATEX#20...14, Twin Side-UR-#22...14, CSA-#26..14, IEC-1.5mm², ATEX#20..16
|
| Current |
300 V AC/DC
|
|---|---|
| Current |
800 V AC/DC
|
| Current |
550 V AC
|
| Phase |
1 pole
|
| Drawings | |
|---|---|
| 3D STEP (STP) Model | Download (ZIP) |
| Drawings |
|---|
| 3D STEP (STP) Model Download (ZIP) |
| Type | Resource | Publication |
|---|---|---|
| General | Wire Size [AWG] Table | -- |
| General | Product Cutsheet | -- |
| General | Specifications | -- |
| General | Circuit Protection Device and SCCR Tables | -- |
| Installation Instructions | 1492-in186_-en-e | 1492-IN186 |
| Technical Data | 1492-td015_-en-p | 1492-TD015 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- China CCC
- CE
- UKCA DOC
- MOROCCO DOC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Terminal Size |
5.1 x 60 x 39.5mm (0.20 x 2.36 x 1.56 in)
|
|---|---|
| Wire Size |
Single Side-UR#22..12 AWG, CSA-#26..12 AWG,IEC-2.5mm², ATEX#20...14, Twin Side-UR-#22...14, CSA-#26..14, IEC-1.5mm², ATEX#20..16
|
| Current |
300 V AC/DC
|
|---|---|
| Current |
800 V AC/DC
|
| Current |
550 V AC
|
| Phase |
1 pole
|
Drawings
| Drawings | |
|---|---|
| 3D STEP (STP) Model | Download (ZIP) |
| Drawings |
|---|
| 3D STEP (STP) Model Download (ZIP) |
Documents
|
Wire Size [AWG] Table
General
-- |
|
Product Cutsheet
General
-- |
|
Specifications
General
-- |
|
Circuit Protection Device and SCCR Tables
General
-- |
|
1492-in186_-en-e
Installation Instructions
1492-IN186 |
|
1492-td015_-en-p
Technical Data
1492-TD015 |
| Type | Resource | Publication |
|---|---|---|
| General | Wire Size [AWG] Table | -- |
| General | Product Cutsheet | -- |
| General | Specifications | -- |
| General | Circuit Protection Device and SCCR Tables | -- |
| Installation Instructions | 1492-in186_-en-e | 1492-IN186 |
| Technical Data | 1492-td015_-en-p | 1492-TD015 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- China CCC
- CE
- UKCA DOC
- MOROCCO DOC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.