| Trip Type |
C
|
|---|
| Current |
25 A
|
|---|---|
| Phase |
2 pole
|
| Drawings | |
|---|---|
| 1492-SPM Drawing (STEP) File | Download (ZIP) |
| 1492-SPM Pro-E 3D Drawing File | Download (ZIP) |
| 1492-SPM Drawing (PDF) File | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 1492-SPM Drawing (STEP) File Download (ZIP) |
| 1492-SPM Pro-E 3D Drawing File Download (ZIP) |
| 1492-SPM Drawing (PDF) File Download (PDF) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | 1492-SPM Product Profile | -- |
| General | Technical Data and Wiring Diagrams for 1489-M, 1492-D, 1492-SPM Products with DC Loads | -- |
| General | 1492-SPM Specifications | -- |
| General | Product Cutsheet | -- |
| General | 1492-SPM Dimensions | -- |
| Selection Guide | 1492-sg122_-en-p | 1492-SG122 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
- Eurasion Economic Community
- Korean KC
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Trip Type |
C
|
|---|
| Current |
25 A
|
|---|---|
| Phase |
2 pole
|
Drawings
| Drawings | |
|---|---|
| 1492-SPM Drawing (STEP) File | Download (ZIP) |
| 1492-SPM Pro-E 3D Drawing File | Download (ZIP) |
| 1492-SPM Drawing (PDF) File | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 1492-SPM Drawing (STEP) File Download (ZIP) |
| 1492-SPM Pro-E 3D Drawing File Download (ZIP) |
| 1492-SPM Drawing (PDF) File Download (PDF) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
1492-SPM Product Profile
General
-- |
|
Technical Data and Wiring Diagrams for 1489-M, 1492-D, 1492-SPM Products with DC Loads
General
-- |
|
1492-SPM Specifications
General
-- |
|
Product Cutsheet
General
-- |
|
1492-SPM Dimensions
General
-- |
|
1492-sg122_-en-p
Selection Guide
1492-SG122 |
| Type | Resource | Publication |
|---|---|---|
| General | 1492-SPM Product Profile | -- |
| General | Technical Data and Wiring Diagrams for 1489-M, 1492-D, 1492-SPM Products with DC Loads | -- |
| General | 1492-SPM Specifications | -- |
| General | Product Cutsheet | -- |
| General | 1492-SPM Dimensions | -- |
| Selection Guide | 1492-sg122_-en-p | 1492-SG122 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
- Eurasion Economic Community
- Korean KC
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.