| Block Type |
Ftd-Through
|
|---|---|
| Bulletin |
1492-P
|
| Circuits per block |
Single-Circuit
|
| Number of Levels |
Single Level
|
| Number Of Terminals |
3
|
| Package Quantity |
50
|
| Wire Size |
4 mm (AWG 26 AWG 10)
|
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Technical Details | -- |
| General | Circuit Protection Device and SCCR Tables | -- |
| General | Installation Instructions | -- |
| Installation Instructions | 1492-in006_-en-e | 1492-IN006 |
| Technical Data | 1492-td017_-en-p | 1492-TD017 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Block Type |
Ftd-Through
|
|---|---|
| Bulletin |
1492-P
|
| Circuits per block |
Single-Circuit
|
| Number of Levels |
Single Level
|
| Number Of Terminals |
3
|
| Package Quantity |
50
|
| Wire Size |
4 mm (AWG 26 AWG 10)
|
Drawings
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
|
Technical Details
General
-- |
|
Circuit Protection Device and SCCR Tables
General
-- |
|
Installation Instructions
General
-- |
|
1492-in006_-en-e
Installation Instructions
1492-IN006 |
|
1492-td017_-en-p
Technical Data
1492-TD017 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Technical Details | -- |
| General | Circuit Protection Device and SCCR Tables | -- |
| General | Installation Instructions | -- |
| Installation Instructions | 1492-in006_-en-e | 1492-IN006 |
| Technical Data | 1492-td017_-en-p | 1492-TD017 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.