| Continuous VA (Xfmr Rating) |
3000
|
|---|---|
| KVA Rating |
3000
|
| Number Of Taps |
No Taps
|
| Primary - Secondary Voltage |
240x480V - 120/240V 60Hz
|
| Primary Voltage |
240x480V 60Hz Primary-120/240V sary
|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 1497-td001_-en-p | 1497-TD001 |
| Technical Data | 1497-td001_-en-p | 1497-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Continuous VA (Xfmr Rating) |
3000
|
|---|---|
| KVA Rating |
3000
|
| Number Of Taps |
No Taps
|
| Primary - Secondary Voltage |
240x480V - 120/240V 60Hz
|
| Primary Voltage |
240x480V 60Hz Primary-120/240V sary
|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
1497-td001_-en-p
Technical Data
1497-TD001 |
|
1497-td001_-en-p
Technical Data
1497-TD001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 1497-td001_-en-p | 1497-TD001 |
| Technical Data | 1497-td001_-en-p | 1497-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.