| Height |
124mm
|
|---|
| Voltage |
24 V DC
|
|---|---|
| Current |
120 watt
|
| Current |
100 V AC
|
| Drawings | |
|---|---|
| 3D STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Short Circuit Ratings Data Sheet | -- |
| General | Product Cutsheet | -- |
| Technical Data | 1606-td002_-en-p | 1606-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Height |
124mm
|
|---|
| Voltage |
24 V DC
|
|---|---|
| Current |
120 watt
|
| Current |
100 V AC
|
Drawings
| Drawings | |
|---|---|
| 3D STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Short Circuit Ratings Data Sheet
General
-- |
|
Product Cutsheet
General
-- |
|
1606-td002_-en-p
Technical Data
1606-TD002 |
| Type | Resource | Publication |
|---|---|---|
| General | Short Circuit Ratings Data Sheet | -- |
| General | Product Cutsheet | -- |
| Technical Data | 1606-td002_-en-p | 1606-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.