Loading
  • alt text
  • alt text
alt text
alt text
Best Selling
1607-XT100D1A

ArmorPower Single 24VDC Output 91W PS

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 1607-XT100D1A product image
Allen-Bradley 1607-XT100D1A product image
Allen-Bradley 1607-XT100D1A product image
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Other
Drawings
Documents
Certifications
Accessories
Technotes
Input Voltage Range
100-240V AC/100-353V DC
Output Voltage Range
24V DC
Voltage
24 V DC
PS
91 W
Drawings
3D STEP model (STP) Download (ZIP)
Drawings
3D STEP model (STP) Download (ZIP)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Dimensions --
General Installation Instructions PDF --
General Product Cutsheet --
Technical Data 1607-td001_-en-p 1607-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Eurasion Economic Community Australian RCM
  • Eurasion Economic Community
  • Australian RCM

This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Input Voltage Range
100-240V AC/100-353V DC
Output Voltage Range
24V DC
Voltage
24 V DC
PS
91 W
Drawings
Drawings
3D STEP model (STP) Download (ZIP)
Drawings
3D STEP model (STP) Download (ZIP)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Dimensions General
--
Installation Instructions PDF General
--
Product Cutsheet General
--
1607-td001_-en-p Technical Data
1607-TD001
Type Resource Publication
General Dimensions --
General Installation Instructions PDF --
General Product Cutsheet --
Technical Data 1607-td001_-en-p 1607-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Certifications
Eurasion Economic Community Australian RCM
  • Eurasion Economic Community
  • Australian RCM

This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
ArmorPower Single 24VDC Output 91W PS
CloseClose
1607-XT100D1A
Close
Print
Chevron LeftChevron Left
Allen-Bradley 1607-XT100D1A product image
Chevron LeftChevron Left
Allen-Bradley 1607-XT100D1A product image
Allen-Bradley 1607-XT100D1A product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose