| Supply voltage DC |
24 V
|
|---|---|
| Operating current, max |
40 A
|
| Operating voltage |
24V DC
|
| Closed current Io |
Normal condition: typically 10 mA, (minimum 6.5 mA, maximum 11.8 mA)
|
| Voltage type of supply voltage |
DC
|
| Degree of protection (IP) |
IP20
|
| Reverse polarity protection |
Yes, without load
|
| Dielectric strength |
Max. DC 30V (load circuit)
|
| Insulation co-ordination |
0.5 kV / pollution degree 2
|
| Trip condition |
Coming from all protection modules, When ON, load output ON, When OFF, load output OFF, Auxiliary contact open, Coming from one or more protection modules, After disconnection due to overload or short circuit, After undervoltage release of operating volta
|
| Width |
12.4 mm
|
|---|---|
| Height |
98.5 mm
|
| Weight per module |
Approx. 0.13 lb
|
| Depth |
80 mm
|
| Mounting temperature |
5 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Humidity / damp heat |
96 hr / 95% climate class 3K3
|
| Corrosion |
96 hr in 5% salt mist to IEC 60068-2-11 test Ka
|
| Ambient temperature Tamb |
-25°...+60 °C (without condensation, cf. EN 60204-1)
|
| Vibration resistance |
3 G, test to IEC 60068-2-6 test Fc
|
|---|---|
| Mounting method |
Symmetrical rail to EN 60715-35 x 7.5
|
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Instructions for Standard 1694 Electronic circuit protection modules | 1694-IN002 |
| General | Product Cutsheet | -- |
| General | Topics in Circuit Protection for Power Supplies | 1694-WP001 |
| General | 1694 Specifications Technical Data | 1492-SG122 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
- UL Recognized
- Eurasion Economic Community
- Australian RCM
- UL Listed
This product was certified with the above certifications as of 2025-09-07. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Supply voltage DC |
24 V
|
|---|---|
| Operating current, max |
40 A
|
| Operating voltage |
24V DC
|
| Closed current Io |
Normal condition: typically 10 mA, (minimum 6.5 mA, maximum 11.8 mA)
|
| Voltage type of supply voltage |
DC
|
| Degree of protection (IP) |
IP20
|
| Reverse polarity protection |
Yes, without load
|
| Dielectric strength |
Max. DC 30V (load circuit)
|
| Insulation co-ordination |
0.5 kV / pollution degree 2
|
| Trip condition |
Coming from all protection modules, When ON, load output ON, When OFF, load output OFF, Auxiliary contact open, Coming from one or more protection modules, After disconnection due to overload or short circuit, After undervoltage release of operating volta
|
| Width |
12.4 mm
|
|---|---|
| Height |
98.5 mm
|
| Weight per module |
Approx. 0.13 lb
|
| Depth |
80 mm
|
| Mounting temperature |
5 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Humidity / damp heat |
96 hr / 95% climate class 3K3
|
| Corrosion |
96 hr in 5% salt mist to IEC 60068-2-11 test Ka
|
| Ambient temperature Tamb |
-25°...+60 °C (without condensation, cf. EN 60204-1)
|
| Vibration resistance |
3 G, test to IEC 60068-2-6 test Fc
|
|---|---|
| Mounting method |
Symmetrical rail to EN 60715-35 x 7.5
|
Drawings
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Instructions for Standard 1694 Electronic circuit protection modules
General
1694-IN002 |
|
Product Cutsheet
General
-- |
|
Topics in Circuit Protection for Power Supplies
General
1694-WP001 |
|
1694 Specifications Technical Data
General
1492-SG122 |
| Type | Resource | Publication |
|---|---|---|
| General | Instructions for Standard 1694 Electronic circuit protection modules | 1694-IN002 |
| General | Product Cutsheet | -- |
| General | Topics in Circuit Protection for Power Supplies | 1694-WP001 |
| General | 1694 Specifications Technical Data | 1492-SG122 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
- UL Recognized
- Eurasion Economic Community
- Australian RCM
- UL Listed
This product was certified with the above certifications as of 2025-09-07. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.