| Supply voltage DC |
24 V
|
|---|---|
| Operating current, max |
1 A
|
| Rated current |
1 A fixed NEC Class2
|
| Voltage type of supply voltage |
DC
|
| Degree of protection (IP) |
IP20
|
| Width |
12.5 mm
|
|---|---|
| Height |
98.5 mm
|
| Weight per module |
Approx. 0.13 lb
|
| Terminal wire gauge |
Push-in terminal PT10 AWG20... AWG8 (0.5mm² to 10mm²), Push-in terminal PT2.5 AWG24... AWG14 (0.14mm² to 2.5mm²)
|
| Depth |
80 mm
|
| Termination type |
Push-in
|
| No of channels |
2
|
|---|---|
| Degree of pollution |
2
|
| Operating temperature |
-25 °C
|
| Storage temperature |
-40 °C
|
| Humidity / damp heat |
96 hr / 95% climate class 3K3
|
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Instructions for Standard 1694 Electronic circuit protection modules | 1694-IN002 |
| General | 1694 Specifications Technical Data | 1492-SG122 |
| General | Topics in Circuit Protection for Power Supplies | 1694-WP001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Australian RCM
- UL Recognized
- CE
- UL Listed
- Eurasion Economic Community
- UKCA DOC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Supply voltage DC |
24 V
|
|---|---|
| Operating current, max |
1 A
|
| Rated current |
1 A fixed NEC Class2
|
| Voltage type of supply voltage |
DC
|
| Degree of protection (IP) |
IP20
|
| Width |
12.5 mm
|
|---|---|
| Height |
98.5 mm
|
| Weight per module |
Approx. 0.13 lb
|
| Terminal wire gauge |
Push-in terminal PT10 AWG20... AWG8 (0.5mm² to 10mm²), Push-in terminal PT2.5 AWG24... AWG14 (0.14mm² to 2.5mm²)
|
| Depth |
80 mm
|
| Termination type |
Push-in
|
| No of channels |
2
|
|---|---|
| Degree of pollution |
2
|
| Operating temperature |
-25 °C
|
| Storage temperature |
-40 °C
|
| Humidity / damp heat |
96 hr / 95% climate class 3K3
|
Drawings
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Instructions for Standard 1694 Electronic circuit protection modules
General
1694-IN002 |
|
1694 Specifications Technical Data
General
1492-SG122 |
|
Topics in Circuit Protection for Power Supplies
General
1694-WP001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Instructions for Standard 1694 Electronic circuit protection modules | 1694-IN002 |
| General | 1694 Specifications Technical Data | 1492-SG122 |
| General | Topics in Circuit Protection for Power Supplies | 1694-WP001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Australian RCM
- UL Recognized
- CE
- UL Listed
- Eurasion Economic Community
- UKCA DOC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.