Power Supply | 24V DC |
---|---|
Temperature Rating | -20…60 °C (-4…140 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 2.54 |
Lead Time | 38 |
Dimension Width | 11.176 |
Dimension Length | 17.272 |
Stock Status | STOCKED |
Weight | 0.118 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- AOP for 1719 Adapter and I/O v2.00.01
- EDS files for 1719-IBN8 A v2.011
- AOP for 1719 Adapter and I/O v2.00.06
- AOP for 1719 Adapter and I/O v2.00.19
- AOP for 1718 and 1719 bulletin products v2.00.20
- EDS files for 1719-IBN8 (multi)
- EDS files for Distributed I/O Family (multi)
- AOP - Add On Profiles for 1718 & 1719 v40.14.77
Drawings | |
---|---|
3D Dimension Drawing (STP) | Download (ZIP) |
2D Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D Dimension Drawing (STP) Download (ZIP) |
2D Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Photo | -- |
General | User Manual | 1719-UM001 |
Technical Data | 1719-td001_-en-e | 1719-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- UK EX CERTIFICATE
- Australian RCM
This product was certified with the above certifications as of 2024-12-30. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Power Supply | 24V DC |
---|---|
Temperature Rating | -20…60 °C (-4…140 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 2.54 |
Lead Time | 38 |
Dimension Width | 11.176 |
Dimension Length | 17.272 |
Stock Status | STOCKED |
Weight | 0.118 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D Dimension Drawing (STP) | Download (ZIP) |
2D Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D Dimension Drawing (STP) Download (ZIP) |
2D Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
Product Photo
General
-- |
User Manual
General
1719-UM001 |
1719-td001_-en-e
Technical Data
1719-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Photo | -- |
General | User Manual | 1719-UM001 |
Technical Data | 1719-td001_-en-e | 1719-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Available Downloads
- AOP for 1719 Adapter and I/O v2.00.01
- EDS files for 1719-IBN8 A v2.011
- AOP for 1719 Adapter and I/O v2.00.06
- AOP for 1719 Adapter and I/O v2.00.19
- AOP for 1718 and 1719 bulletin products v2.00.20
- EDS files for 1719-IBN8 (multi)
- EDS files for Distributed I/O Family (multi)
- AOP - Add On Profiles for 1718 & 1719 v40.14.77
Certifications
- UK EX CERTIFICATE
- Australian RCM
This product was certified with the above certifications as of 2024-12-30. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2025 Rockwell Automation, Inc.