| Power Supply |
24V DC
|
|---|---|
| Temperature Rating |
-20…55 °C (-4…131 °F)
|
| Drawings | |
|---|---|
| 2D Dimension Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Dimension Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Installation Instructions | 1734-in027_-en-e | 1734-IN027 |
| User Manual | 1734-um001_-en-p | 1734-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Available Downloads
- AOP for 1734 Point I/O Analog 7.01.14
- AOP for 1734 Point I/O Analog v.7.01.15
- EDS files for 1734-IE2V (multi)
- EDS files for Distributed I/O Family (multi)
- AOP - Add On Profiles for 1734-IE2C v40.14.77
- AOP for 1734 Point I/O Analog v6.03.03
- China CCC
- Registro Italiano Navale
- IECEx Scheme
- UK EX CERTIFICATE
- UKCA DOC
- MOROCCO DOC
This product was certified with the above certifications as of 2025-12-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Power Supply |
24V DC
|
|---|---|
| Temperature Rating |
-20…55 °C (-4…131 °F)
|
Drawings
| Drawings | |
|---|---|
| 2D Dimension Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Dimension Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
1734-in027_-en-e
Installation Instructions
1734-IN027 |
|
1734-um001_-en-p
User Manual
1734-UM001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Installation Instructions | 1734-in027_-en-e | 1734-IN027 |
| User Manual | 1734-um001_-en-p | 1734-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- AOP for 1734 Point I/O Analog 7.01.14
- AOP for 1734 Point I/O Analog v.7.01.15
- EDS files for 1734-IE2V (multi)
- EDS files for Distributed I/O Family (multi)
- AOP - Add On Profiles for 1734-IE2C v40.14.77
- AOP for 1734 Point I/O Analog v6.03.03
Certifications
- China CCC
- Registro Italiano Navale
- IECEx Scheme
- UK EX CERTIFICATE
- UKCA DOC
- MOROCCO DOC
This product was certified with the above certifications as of 2025-12-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.