Best Selling
1734-IE4S
Point IO Safety Analog Input Module
Product at a glance
Product at a glance
| Power Supply |
24V DC
|
|---|---|
| Signal Range |
4...20mA @ 0...20mA, -10 to +10V, -5 to +5V
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Installation Instructions | 1734-in016_-en-p | 1734-IN016 |
| Selection Guide | 1734-sg001_-en-p | 1734-SG001 |
| User Manual | 1734-um013_-en-p | 1734-UM013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Available Downloads
- Firmware for 1734-IE4S V1.003
- EDS files for 1734-IE4S (multi)
- EDS files for Distributed I/O Family (multi)
- AOP for 1734-IE4S Analog Input Module
- China CCC
- TUV General Safety
- IECEx Scheme
- Eurasion Economic Community
This product was certified with the above certifications as of 2025-12-24. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Power Supply |
24V DC
|
|---|---|
| Signal Range |
4...20mA @ 0...20mA, -10 to +10V, -5 to +5V
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
1734-in016_-en-p
Installation Instructions
1734-IN016 |
|
1734-sg001_-en-p
Selection Guide
1734-SG001 |
|
1734-um013_-en-p
User Manual
1734-UM013 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Installation Instructions | 1734-in016_-en-p | 1734-IN016 |
| Selection Guide | 1734-sg001_-en-p | 1734-SG001 |
| User Manual | 1734-um013_-en-p | 1734-UM013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- Firmware for 1734-IE4S V1.003
- EDS files for 1734-IE4S (multi)
- EDS files for Distributed I/O Family (multi)
- AOP for 1734-IE4S Analog Input Module
Certifications
- China CCC
- TUV General Safety
- IECEx Scheme
- Eurasion Economic Community
This product was certified with the above certifications as of 2025-12-24. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.