Best Selling
Catalog #: 1738-AENT
ArmorPoint Ethernet Adaptor
Rockwell Automation announces that as of
December 31, 2025,
the ArmorPoint Ethernet Adaptor will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2025
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of
December 31, 2025,
the ArmorPoint Ethernet Adaptor will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2025
Replacement Category:
No planned RA replacement
(1738-AENT) Falshable to 1.x | |
---|---|
(1738-AENT) Falshable to 2,x | |
(1738-AENT) Falshable to 3.010 and lower | |
(1738-AENT) Falshable to 3.011 and higher | |
(1738-AENT) Falshable to 4.x |
173x-AENTx web page validation |
---|
Communication Protocol | EtherNet/IP |
---|---|
Power Supply | 24V DC |
Unicast Produce/Consume Standard I/O | |
---|---|
Class 0 Messaging (Safety) | |
Class 1 Messaging (I/O) | |
Add-on-Profiles (AOP's) | |
Quality of Service | |
Unicast IO with EtherNetIP Networks | |
Hot Backup | |
Hold Output State During Program Mode | |
Hold Output State During Fault Mode | |
Hold Output State During Program Download | |
Support for ODVA EtherNet/IP Conformance Test Version 13 | |
Enable and disable web server in AOP | |
1738 adapter – Implicit Protected Mode | |
1738 - Initial web server authentication | |
1738 - Mandatory first-time password change | |
1738 - Maximum limit of unsuccessful login attempts | |
1738 - Session timeout (Inactivity timeout) |
RSLinx - Embedded with EDS | |
---|---|
RSLinx Classic - Embedded with EDS | |
RSNetWorx for Ethernet - Embedded with EDS | |
RSNetWorx for DeviceNet | |
RSNetWorx for ControlNet | |
RSNetWorx for Ethernet | |
Adapter, I/O |
Replace 1734 and 1738 EtherNetIP Adapters Series A with Series B | |
---|---|
Firmware Backward Compatibility | |
Update adapter firmware with ControlFLASH | |
1738 - Initial web server authentication | |
1738- Mandatory first-time password change | |
1738 - Maximum limit of unsuccessful login attempts | |
1738 - Session timeout (Inactivity timeout) |
1734 and 1738 EtherNetIP Adapters Series B | |
---|---|
1738 adapter – New DMK requirements |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 64.8 |
Lead Time | 5 |
Dimension Width | 112.0 |
Dimension Length | 102.8 |
Stock Status | STOCKED |
Weight | 0.411 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- Firmware for 1738-AENT/R Series B v6.013
- AOP - Add On Profiles for 1738-AENT v40.14.77
Drawings | |
---|---|
3-Dimensional Mounting Base Drawing | Download (ZIP) |
2D Dimension Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional Mounting Base Drawing Download (ZIP) |
2D Dimension Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Dimension Sheet | -- |
General | Specification Sheet | -- |
Installation Instructions | 1738-in017_-en-e | 1738-IN017 |
User Manual | 1738-um005_-en-p | 1738-UM005 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Registro Italiano Navale
This product was certified with the above certifications as of 2024-10-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
(1738-AENT) Falshable to 1.x | |
---|---|
(1738-AENT) Falshable to 2,x | |
(1738-AENT) Falshable to 3.010 and lower | |
(1738-AENT) Falshable to 3.011 and higher | |
(1738-AENT) Falshable to 4.x |
173x-AENTx web page validation |
---|
Communication Protocol | EtherNet/IP |
---|---|
Power Supply | 24V DC |
Unicast Produce/Consume Standard I/O | |
---|---|
Class 0 Messaging (Safety) | |
Class 1 Messaging (I/O) | |
Add-on-Profiles (AOP's) | |
Quality of Service | |
Unicast IO with EtherNetIP Networks | |
Hot Backup | |
Hold Output State During Program Mode | |
Hold Output State During Fault Mode | |
Hold Output State During Program Download | |
Support for ODVA EtherNet/IP Conformance Test Version 13 | |
Enable and disable web server in AOP | |
1738 adapter – Implicit Protected Mode | |
1738 - Initial web server authentication | |
1738 - Mandatory first-time password change | |
1738 - Maximum limit of unsuccessful login attempts | |
1738 - Session timeout (Inactivity timeout) |
RSLinx - Embedded with EDS | |
---|---|
RSLinx Classic - Embedded with EDS | |
RSNetWorx for Ethernet - Embedded with EDS | |
RSNetWorx for DeviceNet | |
RSNetWorx for ControlNet | |
RSNetWorx for Ethernet | |
Adapter, I/O |
Replace 1734 and 1738 EtherNetIP Adapters Series A with Series B | |
---|---|
Firmware Backward Compatibility | |
Update adapter firmware with ControlFLASH | |
1738 - Initial web server authentication | |
1738- Mandatory first-time password change | |
1738 - Maximum limit of unsuccessful login attempts | |
1738 - Session timeout (Inactivity timeout) |
1734 and 1738 EtherNetIP Adapters Series B | |
---|---|
1738 adapter – New DMK requirements |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 64.8 |
Lead Time | 5 |
Dimension Width | 112.0 |
Dimension Length | 102.8 |
Stock Status | STOCKED |
Weight | 0.411 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional Mounting Base Drawing | Download (ZIP) |
2D Dimension Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional Mounting Base Drawing Download (ZIP) |
2D Dimension Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Dimension Sheet
General
-- |
Specification Sheet
General
-- |
1738-in017_-en-e
Installation Instructions
1738-IN017 |
1738-um005_-en-p
User Manual
1738-UM005 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Dimension Sheet | -- |
General | Specification Sheet | -- |
Installation Instructions | 1738-in017_-en-e | 1738-IN017 |
User Manual | 1738-um005_-en-p | 1738-UM005 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- Firmware for 1738-AENT/R Series B v6.013
- AOP - Add On Profiles for 1738-AENT v40.14.77
Certifications
- Registro Italiano Navale
This product was certified with the above certifications as of 2024-10-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.