Best Selling
Catalog #: 1738-AENTR
ArmorPoint Dual Port Adaptor
Rockwell Automation announces that as of
December 31, 2025,
the ArmorPoint Dual Port Adaptor will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2025
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of
December 31, 2025,
the ArmorPoint Dual Port Adaptor will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2025
Replacement Category:
No planned RA replacement
Communication Protocol | EtherNet/IP |
---|---|
Power Supply | 24V DC |
Temperature Rating | -20…60 °C (-4…140 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 67.8 |
Lead Time | 5 |
Dimension Width | 112.0 |
Dimension Length | 123.0 |
Stock Status | STOCKED |
Weight | 0.476 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- Firmware for 1738-AENT/R Series B v6.013
- AOP - Add On Profiles for 1738-AENTR v40.14.77
Drawings | |
---|---|
2D Dimension Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Mounting Base Assembly Drawing | Download (ZIP) |
3-Dimensional Mounting Base Drawing | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2D Dimension Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Mounting Base Assembly Drawing Download (ZIP) |
3-Dimensional Mounting Base Drawing Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Specification Sheet | -- |
General | Dimension Sheet | -- |
Installation Instructions | 1738-in028_-en-e | 1738-IN028 |
User Manual | 1734-um014_-en-p | 1734-UM014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Communication Protocol | EtherNet/IP |
---|---|
Power Supply | 24V DC |
Temperature Rating | -20…60 °C (-4…140 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 67.8 |
Lead Time | 5 |
Dimension Width | 112.0 |
Dimension Length | 123.0 |
Stock Status | STOCKED |
Weight | 0.476 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2D Dimension Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Mounting Base Assembly Drawing | Download (ZIP) |
3-Dimensional Mounting Base Drawing | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2D Dimension Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Mounting Base Assembly Drawing Download (ZIP) |
3-Dimensional Mounting Base Drawing Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Specification Sheet
General
-- |
Dimension Sheet
General
-- |
1738-in028_-en-e
Installation Instructions
1738-IN028 |
1734-um014_-en-p
User Manual
1734-UM014 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Specification Sheet | -- |
General | Dimension Sheet | -- |
Installation Instructions | 1738-in028_-en-e | 1738-IN028 |
User Manual | 1734-um014_-en-p | 1734-UM014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- Firmware for 1738-AENT/R Series B v6.013
- AOP - Add On Profiles for 1738-AENTR v40.14.77
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.