ArmorPoint 8 Point Input Module
Rockwell Automation announces that as of
December 31, 2025,
the ArmorPoint 8 Point Input Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2025
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of
December 31, 2025,
the ArmorPoint 8 Point Input Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2025
Replacement Category:
No planned RA replacement
Power Supply | 24V DC |
---|---|
Temperature Rating | -20…60 °C (-4…140 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 26.3 |
Lead Time | 5 |
Dimension Width | 121.5 |
Dimension Length | 143.7 |
Stock Status | STOCKED |
Weight | 0.355 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- EDS files for 1738-IB8M8
- EDS files for 1738-IB8M8 (multi)
- EDS files for Distributed I/O Family (multi)
- AOP - Add On Profiles for 1738 ArmorPoint Discrete v40.14.77
Drawings | |
---|---|
3-Dimensional Mounting Base Drawing | Download (ZIP) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional Mounting Base Drawing Download (ZIP) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Dimension Sheet | -- |
General | Specification Sheet | -- |
General | Product Cutsheet | -- |
Installation Instructions | 1738-in002_-en-e | 1738-IN002 |
User Manual | 1734-um016_-en-p | 1734-UM016 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Registro Italiano Navale
This product was certified with the above certifications as of 2024-12-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Power Supply | 24V DC |
---|---|
Temperature Rating | -20…60 °C (-4…140 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 26.3 |
Lead Time | 5 |
Dimension Width | 121.5 |
Dimension Length | 143.7 |
Stock Status | STOCKED |
Weight | 0.355 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional Mounting Base Drawing | Download (ZIP) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional Mounting Base Drawing Download (ZIP) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Dimension Sheet
General
-- |
Specification Sheet
General
-- |
Product Cutsheet
General
-- |
1738-in002_-en-e
Installation Instructions
1738-IN002 |
1734-um016_-en-p
User Manual
1734-UM016 |
Type | Resource | Publication |
---|---|---|
General | Dimension Sheet | -- |
General | Specification Sheet | -- |
General | Product Cutsheet | -- |
Installation Instructions | 1738-in002_-en-e | 1738-IN002 |
User Manual | 1734-um016_-en-p | 1734-UM016 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- EDS files for 1738-IB8M8
- EDS files for 1738-IB8M8 (multi)
- EDS files for Distributed I/O Family (multi)
- AOP - Add On Profiles for 1738 ArmorPoint Discrete v40.14.77
Certifications
- Registro Italiano Navale
This product was certified with the above certifications as of 2024-12-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2025 Rockwell Automation, Inc.