SLC 13 Slots Chassis
Rockwell Automation announces that as of
March 31, 2024,
the SLC 13 Slots Chassis will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
March 31, 2024
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of
March 31, 2024,
the SLC 13 Slots Chassis will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
March 31, 2024
Replacement Category:
No planned RA replacement
Chassis | 13-Slot Chassis-Modular Hardware Style |
---|---|
Class | Progmable logic controller chassis I/O subsystem |
Cooling | Convection |
Form Factor | Slot Type Chassis |
Min Enclosure Size (HxWxD) | 17.1 x 50.2 x 14.5 cm |
Number Of Slots | 13 None |
Temperature Rating | 0…60 °C (32…140 °F) |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 20.32 |
Lead Time | 8 |
Dimension Width | 23.368 |
Dimension Length | 57.15 |
Stock Status | STOCKED |
Weight | 2.459 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 1746-in016_-mu-p | 1746-IN016 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Chassis | 13-Slot Chassis-Modular Hardware Style |
---|---|
Class | Progmable logic controller chassis I/O subsystem |
Cooling | Convection |
Form Factor | Slot Type Chassis |
Min Enclosure Size (HxWxD) | 17.1 x 50.2 x 14.5 cm |
Number Of Slots | 13 None |
Temperature Rating | 0…60 °C (32…140 °F) |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 20.32 |
Lead Time | 8 |
Dimension Width | 23.368 |
Dimension Length | 57.15 |
Stock Status | STOCKED |
Weight | 2.459 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
1746-in016_-mu-p
Installation Instructions
1746-IN016 |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 1746-in016_-mu-p | 1746-IN016 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2025 Rockwell Automation, Inc.