1746-HSCE
SLC High Speed Module
Rockwell Automation announces that as of September 30, 2024, the SLC High Speed Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
September 30, 2024
Replacement Category:
Engineering Replacement
Product at a glance
Rockwell Automation announces that as of September 30, 2024, the SLC High Speed Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
September 30, 2024
Replacement Category:
Engineering Replacement
Product at a glance
| Class |
Progmable Logic Controller Module
|
|---|---|
| Input Signal |
Differential: 0...5V dc, single-ended: ±5V dc @ 5V dc: 3.8...5.5V dc @ 12V dc: 9.4...16.5V dc @ 24V dc: 16.5...30V dc
|
| Isolation |
1500V
|
| Module Interfaces |
Analog
|
| Number Of Channels |
1
|
| positioning modules |
High Speed Counter Encoder For Progmable Ctrlr
|
| Drawings | |
|---|---|
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Installation Instructions | 1746-in011_-en-p | 1746-IN011 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- MOROCCO DOC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Class |
Progmable Logic Controller Module
|
|---|---|
| Input Signal |
Differential: 0...5V dc, single-ended: ±5V dc @ 5V dc: 3.8...5.5V dc @ 12V dc: 9.4...16.5V dc @ 24V dc: 16.5...30V dc
|
| Isolation |
1500V
|
| Module Interfaces |
Analog
|
| Number Of Channels |
1
|
| positioning modules |
High Speed Counter Encoder For Progmable Ctrlr
|
Drawings
| Drawings | |
|---|---|
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
1746-in011_-en-p
Installation Instructions
1746-IN011 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Installation Instructions | 1746-in011_-en-p | 1746-IN011 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- MOROCCO DOC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.