SLC 8 Point 20ma Output Module
Rockwell Automation announces that as of
September 30, 2024,
the SLC 8 Point 20ma Output Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
September 30, 2024
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of
September 30, 2024,
the SLC 8 Point 20ma Output Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
September 30, 2024
Replacement Category:
Engineering Replacement
analog output modules | 8 Channel Analog Current Output For SLC 500 |
---|---|
Class | Progmable Logic Controller Module |
Isolation | 500V DC |
Module Interfaces | Analog |
Number Of Channels | 8 None |
Output | 20 mA |
Output Signal | 0 to 20mA |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.791 |
Lead Time | 123 |
Dimension Width | 16.688 |
Dimension Length | 24.613 |
Stock Status | STOCKED |
Weight | 0.401 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Product Drawing | Drawing (DWG) |
Drawings |
---|
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 1746-in026_-en-p | 1746-IN026 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
analog output modules | 8 Channel Analog Current Output For SLC 500 |
---|---|
Class | Progmable Logic Controller Module |
Isolation | 500V DC |
Module Interfaces | Analog |
Number Of Channels | 8 None |
Output | 20 mA |
Output Signal | 0 to 20mA |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.791 |
Lead Time | 123 |
Dimension Width | 16.688 |
Dimension Length | 24.613 |
Stock Status | STOCKED |
Weight | 0.401 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Product Drawing | Drawing (DWG) |
Drawings |
---|
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
1746-in026_-en-p
Installation Instructions
1746-IN026 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 1746-in026_-en-p | 1746-IN026 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.