Loading
  • alt text
alt text
1747-AENTR

SLC 500 Ethernet/IP Adapter

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 1747-AENTR product image
Lifecycle status: Active Mature
Lifecycle status: Active Mature
Add to BoM
  • Get Support
Technical Specifications
General
Drawings
Documents
Downloads
Alternative Products
Technotes
Depth
130.8mm, 5.15"
EtherNet/IP communication rate
10/100 Mbps
Height
145.3mm, 5.72"
Interface
1 Ethernet RJ45 Category 5
Drawings
3D STEP (STP) Model Download (ZIP)
Drawings
3D STEP (STP) Model Download (ZIP)
Type Resource Publication
General Product Cutsheet --
Installation Instructions 1747-in521_-en-e 1747-IN521
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Available Downloads
  • EDS files for 1747-AENTR (multi)
  • EDS files for EtherNet/IP Family (multi)
  • Firmware for 1747-AENTR v2.003
See All Downloads
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Depth
130.8mm, 5.15"
EtherNet/IP communication rate
10/100 Mbps
Height
145.3mm, 5.72"
Interface
1 Ethernet RJ45 Category 5
Drawings
Drawings
3D STEP (STP) Model Download (ZIP)
Drawings
3D STEP (STP) Model Download (ZIP)
Documents
Product Cutsheet General
--
1747-in521_-en-e Installation Instructions
1747-IN521
Type Resource Publication
General Product Cutsheet --
Installation Instructions 1747-in521_-en-e 1747-IN521
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Downloads
Available Downloads
  • EDS files for 1747-AENTR (multi)
  • EDS files for EtherNet/IP Family (multi)
  • Firmware for 1747-AENTR v2.003
See All Downloads
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
SLC 500 Ethernet/IP Adapter
CloseClose
1747-AENTR
Close
Print
Allen-Bradley 1747-AENTR product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose