Best Selling
Catalog #: 1756-HSC
ControlLogix High Speed Counter Module
Suitable for safety functions | No |
---|---|
Digital inputs configurable | Yes |
Digital outputs configurable | No |
Voltage type of supply voltage | DC |
Type of electric connection | Screw connection |
Total backplane power | 1.6 W |
Thermal dissipation | 19.1 btu/h |
Number of counters | 2 counters |
Current draw | 300mA @ 5.1V, 3mA @ 24V |
Module keying | Electronic, software configurable |
Outputs | 4 (2 points/group) |
Power dissipation, max | 5.6 W @ 60 °C(140 °F) |
Isolation voltage | 125V (continuous), basic insulation type, input group-to-backplane, 30V (continuous), basic insulation type, input group-to-input group |
Wire category | 2 on signal ports, 1 on power ports |
Short-circuit protection, outputs available | No |
Inputs per counter | 3 (A, B, Z for gate/reset) |
Slot width | 1 |
---|---|
RTB keying | User-defined mechanical |
Shock | Operating: 30 G, Non operating: 50 G |
Vibration | 2 G @ 10...500 Hz |
Surrounding air temperature, max | 60 °C |
---|---|
North American temperature code | T4 |
Emissions | IEC 61000-6-4 |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
Relative humidity | 5...95% noncondensing |
Conducted RF immunity | 10V rms with 1 kHz sine wave 80% AM from 150 kHz...80 MHz on shielded signal ports |
EFT/B immunity | ±4kV @ 5kHz on power ports, ±4kV @ 5kHz on signal ports |
Operating temperature | 0 to 60 °C |
Surge transient immunity | ±1 kV line-line (DM) and ±2 kV line-earth (CM) on power ports, ±1 kV line-line (DM) and ±2 kV line-earth (CM) on signal ports, ±2 kV line-earth (CM) on shielded ports |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Nonoperating temperature | -40 °C |
Counting frequency, max | 1000 khz |
---|---|
Count range | 0...16, 777, 214 |
Operating voltage | 5V ops: 4.5...5.5V DC @ 12/24V ops: 10...26.4V DC |
Input frequency, max | 1 MHz in counter modes (A input), 500 kHz in rate measurement mode (A input), 250 kHz in encoder mode (A/B inputs, X1 or X4), 70 Hz with filter enabled |
Input current, min | 4 mA |
Input current, nom | 15 mA |
On-state voltage drop, max | 0.55 V |
---|---|
Off-state leakage current per point, max | 300 µA |
Load current per point, min | 5V ops: 3mA @ 12/24V ops: 40 mA |
Short circuit protection | Electronic (remove overload and toggle On/Off to restore.) |
Reverse polarity protection | Yes (if wired incorrectly, module outputs can be permanently disabled.) |
Output control | Up to two outputs are assigned to each counter channel, each output can have two ‘turn-on’ and ’turn-off’ preset values |
Output delay time | OFF to ON: 20 µs nominal, 50 µs maximum, ON to OFF: 60 µs nominal, 300 µs maximum |
Counter, max | 1 mhz |
Debounce filter, max | 70 Hz |
Rate measurement, max | 500 khz |
Encoder, max | 250 khz |
Current limit | <4 A |
Surge current per point | 2 A for 10 ms every 1 s @ 60 °C (140 °F) |
Output current rating, per point | 20mA @ 4.5...5.5V DC, 1.0A @ 10...31.2V DC |
IEC temperature code | T4 |
---|
Enclosure type | None (open-style) |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 10.668 |
Lead Time | 5 |
Dimension Width | 12.446 |
Dimension Length | 17.272 |
Stock Status | STOCKED |
Weight | 1.354 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- EDS files for 1756-HSC (multi)
- EDS files for ControlLogix Family (multi)
- Firmware for 1756-HSC v5.011
- AOP - Add On Profiles for 1756-CFM v40.10.07
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Technical Detail | -- |
General | Product Cutsheet | -- |
General | Product Profile | -- |
General | Selection Guide | 1756-SG001 |
Technical Data | 1756-td002_-en-e | 1756-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Suitable for safety functions | No |
---|---|
Digital inputs configurable | Yes |
Digital outputs configurable | No |
Voltage type of supply voltage | DC |
Type of electric connection | Screw connection |
Total backplane power | 1.6 W |
Thermal dissipation | 19.1 btu/h |
Number of counters | 2 counters |
Current draw | 300mA @ 5.1V, 3mA @ 24V |
Module keying | Electronic, software configurable |
Outputs | 4 (2 points/group) |
Power dissipation, max | 5.6 W @ 60 °C(140 °F) |
Isolation voltage | 125V (continuous), basic insulation type, input group-to-backplane, 30V (continuous), basic insulation type, input group-to-input group |
Wire category | 2 on signal ports, 1 on power ports |
Short-circuit protection, outputs available | No |
Inputs per counter | 3 (A, B, Z for gate/reset) |
Slot width | 1 |
---|---|
RTB keying | User-defined mechanical |
Shock | Operating: 30 G, Non operating: 50 G |
Vibration | 2 G @ 10...500 Hz |
Surrounding air temperature, max | 60 °C |
---|---|
North American temperature code | T4 |
Emissions | IEC 61000-6-4 |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
Relative humidity | 5...95% noncondensing |
Conducted RF immunity | 10V rms with 1 kHz sine wave 80% AM from 150 kHz...80 MHz on shielded signal ports |
EFT/B immunity | ±4kV @ 5kHz on power ports, ±4kV @ 5kHz on signal ports |
Operating temperature | 0 to 60 °C |
Surge transient immunity | ±1 kV line-line (DM) and ±2 kV line-earth (CM) on power ports, ±1 kV line-line (DM) and ±2 kV line-earth (CM) on signal ports, ±2 kV line-earth (CM) on shielded ports |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Nonoperating temperature | -40 °C |
Counting frequency, max | 1000 khz |
---|---|
Count range | 0...16, 777, 214 |
Operating voltage | 5V ops: 4.5...5.5V DC @ 12/24V ops: 10...26.4V DC |
Input frequency, max | 1 MHz in counter modes (A input), 500 kHz in rate measurement mode (A input), 250 kHz in encoder mode (A/B inputs, X1 or X4), 70 Hz with filter enabled |
Input current, min | 4 mA |
Input current, nom | 15 mA |
On-state voltage drop, max | 0.55 V |
---|---|
Off-state leakage current per point, max | 300 µA |
Load current per point, min | 5V ops: 3mA @ 12/24V ops: 40 mA |
Short circuit protection | Electronic (remove overload and toggle On/Off to restore.) |
Reverse polarity protection | Yes (if wired incorrectly, module outputs can be permanently disabled.) |
Output control | Up to two outputs are assigned to each counter channel, each output can have two ‘turn-on’ and ’turn-off’ preset values |
Output delay time | OFF to ON: 20 µs nominal, 50 µs maximum, ON to OFF: 60 µs nominal, 300 µs maximum |
Counter, max | 1 mhz |
Debounce filter, max | 70 Hz |
Rate measurement, max | 500 khz |
Encoder, max | 250 khz |
Current limit | <4 A |
Surge current per point | 2 A for 10 ms every 1 s @ 60 °C (140 °F) |
Output current rating, per point | 20mA @ 4.5...5.5V DC, 1.0A @ 10...31.2V DC |
IEC temperature code | T4 |
---|
Enclosure type | None (open-style) |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 10.668 |
Lead Time | 5 |
Dimension Width | 12.446 |
Dimension Length | 17.272 |
Stock Status | STOCKED |
Weight | 1.354 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DWG) |
Documents
Technical Detail
General
-- |
Product Cutsheet
General
-- |
Product Profile
General
-- |
Selection Guide
General
1756-SG001 |
1756-td002_-en-e
Technical Data
1756-TD002 |
Type | Resource | Publication |
---|---|---|
General | Technical Detail | -- |
General | Product Cutsheet | -- |
General | Product Profile | -- |
General | Selection Guide | 1756-SG001 |
Technical Data | 1756-td002_-en-e | 1756-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Available Downloads
- EDS files for 1756-HSC (multi)
- EDS files for ControlLogix Family (multi)
- Firmware for 1756-HSC v5.011
- AOP - Add On Profiles for 1756-CFM v40.10.07
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.