Best Selling
Catalog #: 1756-IB16D
ControlLogix 16 Point D/I Module
Input Signal | 10-30V DC |
---|---|
Isolation | 250V (continuous), basic insulation type, inputs-to-backplane, and input group-to-group. No isolation between individual group inputs |
Number Of Channels | 16 |
Output Signal | N/A |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.512 |
Lead Time | 5 |
Dimension Width | 17.907 |
Dimension Length | 22.403 |
Stock Status | STOCKED |
Weight | 0.338 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- Firmware for 1756-IB16D v3.004
- AOP - Add On Profiles for 1756 Discrete I/O v40.12.22
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Profile | -- |
General | Selection Guide | 1756-SG001 |
General | Product Cutsheet | -- |
General | Technical Detail | -- |
Technical Data | 1756-td002_-en-e | 1756-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Safety
- China CCC
- CE
- ATEX
- IECEx Scheme
- Australian RCM
This product was certified with the above certifications as of 2024-07-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Input Signal | 10-30V DC |
---|---|
Isolation | 250V (continuous), basic insulation type, inputs-to-backplane, and input group-to-group. No isolation between individual group inputs |
Number Of Channels | 16 |
Output Signal | N/A |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.512 |
Lead Time | 5 |
Dimension Width | 17.907 |
Dimension Length | 22.403 |
Stock Status | STOCKED |
Weight | 0.338 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Profile
General
-- |
Selection Guide
General
1756-SG001 |
Product Cutsheet
General
-- |
Technical Detail
General
-- |
1756-td002_-en-e
Technical Data
1756-TD002 |
Type | Resource | Publication |
---|---|---|
General | Product Profile | -- |
General | Selection Guide | 1756-SG001 |
General | Product Cutsheet | -- |
General | Technical Detail | -- |
Technical Data | 1756-td002_-en-e | 1756-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- Firmware for 1756-IB16D v3.004
- AOP - Add On Profiles for 1756 Discrete I/O v40.12.22
Certifications
- Safety
- China CCC
- CE
- ATEX
- IECEx Scheme
- Australian RCM
This product was certified with the above certifications as of 2024-07-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.