1756-IG16
ControlLogix 16 Pt 5VDC D/I Module
Product at a glance
Product at a glance
| Isolation |
250 V continuous between groups of 8 inputs
|
|---|---|
| Number Of Channels |
16
|
| Voltage |
5 V DC
|
|---|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Selection Guide | 1756-SG001 |
| General | Technical Detail | -- |
| General | Product Cutsheet | -- |
| General | Product Profile | -- |
| Technical Data | 1756-td002_-en-e | 1756-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Available Downloads
- Firmware for 1756-IG16 - TTL 16 Input
- Firmware for 1756-IG16 v3.004
- EDS files for 1756-IG16 (multi)
- EDS files for ControlLogix Family (multi)
- AOP - Add On Profiles for 1756 Discrete I/O v40.12.22
- China CCC
- CE
- IECEx Scheme
- ATEX
- Australian RCM
- Safety
- Korean KC
- UL Listed
- Registro Italiano Navale
- UKCA DOC
- Eurasion Economic Community
This product was certified with the above certifications as of 2025-11-24. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Isolation |
250 V continuous between groups of 8 inputs
|
|---|---|
| Number Of Channels |
16
|
| Voltage |
5 V DC
|
|---|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Selection Guide
General
1756-SG001 |
|
Technical Detail
General
-- |
|
Product Cutsheet
General
-- |
|
Product Profile
General
-- |
|
1756-td002_-en-e
Technical Data
1756-TD002 |
| Type | Resource | Publication |
|---|---|---|
| General | Selection Guide | 1756-SG001 |
| General | Technical Detail | -- |
| General | Product Cutsheet | -- |
| General | Product Profile | -- |
| Technical Data | 1756-td002_-en-e | 1756-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- Firmware for 1756-IG16 - TTL 16 Input
- Firmware for 1756-IG16 v3.004
- EDS files for 1756-IG16 (multi)
- EDS files for ControlLogix Family (multi)
- AOP - Add On Profiles for 1756 Discrete I/O v40.12.22
Certifications
- China CCC
- CE
- IECEx Scheme
- ATEX
- Australian RCM
- Safety
- Korean KC
- UL Listed
- Registro Italiano Navale
- UKCA DOC
- Eurasion Economic Community
This product was certified with the above certifications as of 2025-11-24. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.