Best Selling
1756-PB75
ControlLogix 24V DC Power Supply
Product at a glance
Product at a glance
| Connection Cables |
None required
|
|---|---|
| Output Voltage and Current |
5V DC @ 13A, 3.3V DC @ 4A, 1.2V DC @ 1.5A, 24V DC @ 2.8A
|
| Redundant Configuration |
False
|
| Voltage |
24 V DC
|
|---|
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Selection Guide | 1756-SG001 |
| General | Product Profile | -- |
| General | Product Cutsheet | -- |
| Installation Instructions | 1756-in619_-en-p | 1756-IN619 |
| Technical Data | 1756-td005_-en-e | 1756-TD005 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- China CCC
- Safety
- CE
- ATEX
- Australian RCM
- IECEx Scheme
- American Bureau of Shippin
- UKCA DOC
- Eurasion Economic Community
This product was certified with the above certifications as of 2025-11-24. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Connection Cables |
None required
|
|---|---|
| Output Voltage and Current |
5V DC @ 13A, 3.3V DC @ 4A, 1.2V DC @ 1.5A, 24V DC @ 2.8A
|
| Redundant Configuration |
False
|
| Voltage |
24 V DC
|
|---|
Drawings
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Selection Guide
General
1756-SG001 |
|
Product Profile
General
-- |
|
Product Cutsheet
General
-- |
|
1756-in619_-en-p
Installation Instructions
1756-IN619 |
|
1756-td005_-en-e
Technical Data
1756-TD005 |
| Type | Resource | Publication |
|---|---|---|
| General | Selection Guide | 1756-SG001 |
| General | Product Profile | -- |
| General | Product Cutsheet | -- |
| Installation Instructions | 1756-in619_-en-p | 1756-IN619 |
| Technical Data | 1756-td005_-en-e | 1756-TD005 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- China CCC
- Safety
- CE
- ATEX
- Australian RCM
- IECEx Scheme
- American Bureau of Shippin
- UKCA DOC
- Eurasion Economic Community
This product was certified with the above certifications as of 2025-11-24. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.