Best Selling
1756-rm2
ControlLogix Redundancy Enhanced Module
Product at a glance
Product at a glance
| Connection Cables |
1756-RMC1, 1756-RMC3, 1756-PMC10
|
|---|---|
| Input Signal |
Fiber Optic
|
| Number Of Channels |
2
|
| Output Signal |
Fiber Optic
|
| Power Supply |
1.16A @ 5.1V DC, 3.4ma @ 24V DC
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Selection Guide | 1756-SG001 |
| General | Technical Detail | -- |
| Technical Data | 1756-td001_-en-p | 1756-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Available Downloads
- Firmware for 1756-RM2 v20.031
- Firmware for 1756-L7x Enhanced Redundancy Bundle v36.051_kit1
- China CCC
- American Bureau of Shippin
- ATEX
- Safety
- CE
- Australian RCM
- IECEx Scheme
- FM Approved Haz
- Korean KC
- Registro Italiano Navale
- UL Listed
- UL Listed Hazardous
This product was certified with the above certifications as of 2025-07-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Connection Cables |
1756-RMC1, 1756-RMC3, 1756-PMC10
|
|---|---|
| Input Signal |
Fiber Optic
|
| Number Of Channels |
2
|
| Output Signal |
Fiber Optic
|
| Power Supply |
1.16A @ 5.1V DC, 3.4ma @ 24V DC
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Selection Guide
General
1756-SG001 |
|
Technical Detail
General
-- |
|
1756-td001_-en-p
Technical Data
1756-TD001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Selection Guide | 1756-SG001 |
| General | Technical Detail | -- |
| Technical Data | 1756-td001_-en-p | 1756-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- Firmware for 1756-RM2 v20.031
- Firmware for 1756-L7x Enhanced Redundancy Bundle v36.051_kit1
Certifications
- China CCC
- American Bureau of Shippin
- ATEX
- Safety
- CE
- Australian RCM
- IECEx Scheme
- FM Approved Haz
- Korean KC
- Registro Italiano Navale
- UL Listed
- UL Listed Hazardous
This product was certified with the above certifications as of 2025-07-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.