Class | Progmable Logic Controller Module |
---|---|
Depth | 87 |
digital input modules | 16 Point 24V DC Sink/Source Input Module |
Height | 90 |
I/O Isolation | Isolated |
I/O Status Indication | LED |
Module Interfaces | Digital input |
Number Of Channels | 16 point |
Temperature Rating | -20…65 °C (-4…149 °F) |
Number of digital inputs | 16 |
---|---|
Time delay at signal exchange | 8 ms |
Suitable for safety functions | No |
Digital inputs configurable | No |
Digital outputs configurable | No |
Type of voltage (input voltage) | DC |
Type of electric connection | Screw connection |
Nominal Impedance | 3 kΩ |
Number of commons | 2 |
Heat dissipation, max | 5.4 W @ 30V |
Bus current draw, max | 70mA @ 5V DC (0.35 W) |
ON-state current, max | 12.0mA @ 30V DC |
Power supply distance rating | 6 (the module may not be more than 6 modules away from the system power supply) |
On-state current, nom | 8.0mA @ 24V DC |
Isolated groups | Group 1: inputs 0...7, Group 2: inputs 8...15 |
Input group to backplane isolation | Verified by one of the following dielectric tests: 1200V AC @ 1s or 1697V DC @ 1s 75V DC working voltage (IEC Class 2 reinforced insulation) |
Redundancy | No |
Short-circuit protection, outputs available | No |
Width | 40.4 mm |
---|---|
Height | 90 mm |
Depth | 87 mm |
Weight | 230 g |
Shock | Operating: 30G panel mounted, 3 pulses per axis, Relay ops: 7G |
Vibration | Operating: 10 to 500 Hz, 5G, 0.030 in. max. peak-to-peak, 2 hr per axis Relay ops : 1.5G |
IEC input compatibility | Type 1+ |
---|
IEC input compatibility | Type 1+ |
---|
Signal delay | On delay: 8.0 ms |
---|
ESD immunity | IEC1000-4-2: 4kV contact, 8kV air, 4kV indirect |
---|---|
Conducted RF immunity | IEC 1000-4-6: 10V @ 0.15...80MHz |
EFT/B immunity | IEC1000-4-4: 2kV @ 5kHz |
Hazardous environment class | Class I, Division 2, Hazardous Location, Groups A, B, C, D (UL 1604, C-UL under CSA C22.2 No. 213) |
Operating temperature | -20 to 65 °C |
Surge transient immunity | IEC1000-4-5: 2 kV common mode, 1kV differential mode |
Radiated RF immunity | IEC1000-4-3: 10 V/m, 80...1,000 MHz, 80% Alitude modulation, +900 MHz keyed carrier |
Altitude | 2000 m |
Storage temperature, min | -40 °C |
Radiated and conducted emissions | EN50081-2: Class A |
Operating humidity | 5...95% noncondensing |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.512 |
Lead Time | 5 |
Dimension Width | 10.998 |
Dimension Length | 16.993 |
Stock Status | STOCKED |
Weight | 0.229 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Selection Guide | 1761-SG001 |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Class | Progmable Logic Controller Module |
---|---|
Depth | 87 |
digital input modules | 16 Point 24V DC Sink/Source Input Module |
Height | 90 |
I/O Isolation | Isolated |
I/O Status Indication | LED |
Module Interfaces | Digital input |
Number Of Channels | 16 point |
Temperature Rating | -20…65 °C (-4…149 °F) |
Number of digital inputs | 16 |
---|---|
Time delay at signal exchange | 8 ms |
Suitable for safety functions | No |
Digital inputs configurable | No |
Digital outputs configurable | No |
Type of voltage (input voltage) | DC |
Type of electric connection | Screw connection |
Nominal Impedance | 3 kΩ |
Number of commons | 2 |
Heat dissipation, max | 5.4 W @ 30V |
Bus current draw, max | 70mA @ 5V DC (0.35 W) |
ON-state current, max | 12.0mA @ 30V DC |
Power supply distance rating | 6 (the module may not be more than 6 modules away from the system power supply) |
On-state current, nom | 8.0mA @ 24V DC |
Isolated groups | Group 1: inputs 0...7, Group 2: inputs 8...15 |
Input group to backplane isolation | Verified by one of the following dielectric tests: 1200V AC @ 1s or 1697V DC @ 1s 75V DC working voltage (IEC Class 2 reinforced insulation) |
Redundancy | No |
Short-circuit protection, outputs available | No |
Width | 40.4 mm |
---|---|
Height | 90 mm |
Depth | 87 mm |
Weight | 230 g |
Shock | Operating: 30G panel mounted, 3 pulses per axis, Relay ops: 7G |
Vibration | Operating: 10 to 500 Hz, 5G, 0.030 in. max. peak-to-peak, 2 hr per axis Relay ops : 1.5G |
IEC input compatibility | Type 1+ |
---|
IEC input compatibility | Type 1+ |
---|
Signal delay | On delay: 8.0 ms |
---|
ESD immunity | IEC1000-4-2: 4kV contact, 8kV air, 4kV indirect |
---|---|
Conducted RF immunity | IEC 1000-4-6: 10V @ 0.15...80MHz |
EFT/B immunity | IEC1000-4-4: 2kV @ 5kHz |
Hazardous environment class | Class I, Division 2, Hazardous Location, Groups A, B, C, D (UL 1604, C-UL under CSA C22.2 No. 213) |
Operating temperature | -20 to 65 °C |
Surge transient immunity | IEC1000-4-5: 2 kV common mode, 1kV differential mode |
Radiated RF immunity | IEC1000-4-3: 10 V/m, 80...1,000 MHz, 80% Alitude modulation, +900 MHz keyed carrier |
Altitude | 2000 m |
Storage temperature, min | -40 °C |
Radiated and conducted emissions | EN50081-2: Class A |
Operating humidity | 5...95% noncondensing |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.512 |
Lead Time | 5 |
Dimension Width | 10.998 |
Dimension Length | 16.993 |
Stock Status | STOCKED |
Weight | 0.229 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Selection Guide
General
1761-SG001 |
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Selection Guide | 1761-SG001 |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.