MicroLogix 1100 16 Point Controller
Rockwell Automation announces that as of
April 30, 2022,
the MicroLogix 1100 16 Point Controller will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
April 30, 2022
Replacement Category:
Engineering Replacement
Replacement Product:
Micro800
[https://www.rockwellautomation.com/en-us/products/details.Micro800.html]
Rockwell Automation announces that as of
April 30, 2022,
the MicroLogix 1100 16 Point Controller will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
April 30, 2022
Replacement Category:
Engineering Replacement
Replacement Product:
Micro800
[https://www.rockwellautomation.com/en-us/products/details.Micro800.html]
Class | Controller |
---|---|
Communication | DF1, DH-485, Modbus RTU, ASCII, EtherNet/IP messaging |
Controller | MicroLogix 1100, 12/24V dc power, (10) 12/24V dc digital inputs, (2) 10V analog inputs, (6) relay outputs |
Depth | 87 |
Embedded Analog | (2) Analog Voltage I/P |
Height | 90 |
Input Signal | 12/24V DC |
Interface | Ethernet Port and Isolated RS-232/RS-485 combo port |
Memory | 8 KB |
Number Of Channels | 10 I/P, 6 O/P |
Output | 6 relay |
Output Signal | Relay |
Power Supply | 12V DC - 24V DC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.804 |
Lead Time | 87 |
Dimension Width | 12.7 |
Dimension Length | 14.605 |
Stock Status | STOCKED |
Weight | 0.658 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Installation Instructions | 1763-IN001 |
General | User Manual | -- |
General | Selection Guide | 1761-SG001 |
General | Product Profile | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Class | Controller |
---|---|
Communication | DF1, DH-485, Modbus RTU, ASCII, EtherNet/IP messaging |
Controller | MicroLogix 1100, 12/24V dc power, (10) 12/24V dc digital inputs, (2) 10V analog inputs, (6) relay outputs |
Depth | 87 |
Embedded Analog | (2) Analog Voltage I/P |
Height | 90 |
Input Signal | 12/24V DC |
Interface | Ethernet Port and Isolated RS-232/RS-485 combo port |
Memory | 8 KB |
Number Of Channels | 10 I/P, 6 O/P |
Output | 6 relay |
Output Signal | Relay |
Power Supply | 12V DC - 24V DC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.804 |
Lead Time | 87 |
Dimension Width | 12.7 |
Dimension Length | 14.605 |
Stock Status | STOCKED |
Weight | 0.658 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Installation Instructions
General
1763-IN001 |
User Manual
General
-- |
Selection Guide
General
1761-SG001 |
Product Profile
General
-- |
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Installation Instructions | 1763-IN001 |
General | User Manual | -- |
General | Selection Guide | 1761-SG001 |
General | Product Profile | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2025 Rockwell Automation, Inc.