Class | Progmable Logic Controller Accessories |
---|---|
Communication | DF1, DH-485, Modbus RTU, ASCII, DNP3, EtherNet/IP messaging, DNP3 over IP, Modbus TCP/IP |
Controller | MicroLogix 1400, 20 digital 120V ac inputs, 12 Relay outputs, 110/240V ac power |
Depth | 87 None |
Embedded Analog | None |
Height | 90 None |
Input Signal | 120 V AC |
Interface | Ethernet Port, Isolated RS232/485 and Non-Isloated RS232C Serial Ports. |
Memory | 20 KB |
Number Of Channels | 20 I/P, 12 O/P |
Output Signal | Relay |
Power Supply | 120/240V AC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.7 |
Lead Time | 5 |
Dimension Width | 18.0 |
Dimension Length | 9.0 |
Stock Status | STOCKED |
Weight | 1.111 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Dimensional Drawing in 3D (PDF) | Download (PDF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Dimensional Drawing in 3D (PDF) Download (PDF) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Profile | -- |
General | Installation Instructions | 1766-IN001 |
General | Product Cutsheet | -- |
General | Selection Guide | 1761-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Eurasion Economic Community
- Bureau Veritas
- Australian RCM
- UL Listed Hazardous
- American Bureau of Shippin
This product was certified with the above certifications as of 2024-12-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Class | Progmable Logic Controller Accessories |
---|---|
Communication | DF1, DH-485, Modbus RTU, ASCII, DNP3, EtherNet/IP messaging, DNP3 over IP, Modbus TCP/IP |
Controller | MicroLogix 1400, 20 digital 120V ac inputs, 12 Relay outputs, 110/240V ac power |
Depth | 87 None |
Embedded Analog | None |
Height | 90 None |
Input Signal | 120 V AC |
Interface | Ethernet Port, Isolated RS232/485 and Non-Isloated RS232C Serial Ports. |
Memory | 20 KB |
Number Of Channels | 20 I/P, 12 O/P |
Output Signal | Relay |
Power Supply | 120/240V AC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.7 |
Lead Time | 5 |
Dimension Width | 18.0 |
Dimension Length | 9.0 |
Stock Status | STOCKED |
Weight | 1.111 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Dimensional Drawing in 3D (PDF) | Download (PDF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Dimensional Drawing in 3D (PDF) Download (PDF) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Profile
General
-- |
Installation Instructions
General
1766-IN001 |
Product Cutsheet
General
-- |
Selection Guide
General
1761-SG001 |
Type | Resource | Publication |
---|---|---|
General | Product Profile | -- |
General | Installation Instructions | 1766-IN001 |
General | Product Cutsheet | -- |
General | Selection Guide | 1761-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- Eurasion Economic Community
- Bureau Veritas
- Australian RCM
- UL Listed Hazardous
- American Bureau of Shippin
This product was certified with the above certifications as of 2024-12-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.