CompactLogix Boolean Module
Rockwell Automation announces that as of
December 31, 2022,
the CompactLogix Boolean Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2022
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of
December 31, 2022,
the CompactLogix Boolean Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2022
Replacement Category:
No planned RA replacement
Depth | 87mm, 3.43" |
---|---|
Height | 118mm, 4.65" |
Input Signal | 10 ...30 V DC |
Isolation | 1200V AC @ 1s or 1697V DC @ 1s. 75V DC working voltage (IEC Class 2 reinforced insulation) |
Number Of Channels | 12 |
Output Signal | 20.4...26.4V DC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.4 |
Lead Time | 48 |
Dimension Width | 15.499 |
Dimension Length | 13.0 |
Stock Status | NON_STOCKED |
Weight | 0.281 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- EDS files for 1769-BOOLEAN A v1.002
- EDS files for 1769-BOOLEAN (multi)
- EDS files for CompactLogix Family (multi)
- AOP for 1769 Compact I/O Boolean
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Installation Instructions | 1769-IN077 |
General | Product Cutsheet | -- |
General | Selection Guide | 1769-SG001 |
Technical Data | 1769-td006_-en-p | 1769-TD006 |
User Manual | 1769-um021_-en-p | 1769-UM021 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Depth | 87mm, 3.43" |
---|---|
Height | 118mm, 4.65" |
Input Signal | 10 ...30 V DC |
Isolation | 1200V AC @ 1s or 1697V DC @ 1s. 75V DC working voltage (IEC Class 2 reinforced insulation) |
Number Of Channels | 12 |
Output Signal | 20.4...26.4V DC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.4 |
Lead Time | 48 |
Dimension Width | 15.499 |
Dimension Length | 13.0 |
Stock Status | NON_STOCKED |
Weight | 0.281 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Installation Instructions
General
1769-IN077 |
Product Cutsheet
General
-- |
Selection Guide
General
1769-SG001 |
1769-td006_-en-p
Technical Data
1769-TD006 |
1769-um021_-en-p
User Manual
1769-UM021 |
Type | Resource | Publication |
---|---|---|
General | Installation Instructions | 1769-IN077 |
General | Product Cutsheet | -- |
General | Selection Guide | 1769-SG001 |
Technical Data | 1769-td006_-en-p | 1769-TD006 |
User Manual | 1769-um021_-en-p | 1769-UM021 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- EDS files for 1769-BOOLEAN A v1.002
- EDS files for 1769-BOOLEAN (multi)
- EDS files for CompactLogix Family (multi)
- AOP for 1769 Compact I/O Boolean
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.