| Temperature Rating |
0…60 °C (32…140 °F)
|
|---|
| Size |
0.3 m
|
|---|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Type | Resource | Publication |
|---|---|---|
| General | Selection Guide | 1769-SG001 |
| General | Product Cutsheet | -- |
| Installation Instructions | 1769-in014_-en-p | 1769-IN014 |
| User Manual | 1769-um021_-en-p | 1769-UM021 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Registro Italiano Navale
- American Bureau of Shippin
- MOROCCO DOC
- UKCA DOC
This product was certified with the above certifications as of 2025-10-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Temperature Rating |
0…60 °C (32…140 °F)
|
|---|
| Size |
0.3 m
|
|---|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
Documents
|
Selection Guide
General
1769-SG001 |
|
Product Cutsheet
General
-- |
|
1769-in014_-en-p
Installation Instructions
1769-IN014 |
|
1769-um021_-en-p
User Manual
1769-UM021 |
| Type | Resource | Publication |
|---|---|---|
| General | Selection Guide | 1769-SG001 |
| General | Product Cutsheet | -- |
| Installation Instructions | 1769-in014_-en-p | 1769-IN014 |
| User Manual | 1769-um021_-en-p | 1769-UM021 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Registro Italiano Navale
- American Bureau of Shippin
- MOROCCO DOC
- UKCA DOC
This product was certified with the above certifications as of 2025-10-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.