Best Selling
1769-OW8I
CompactLogix 8 Pt D/O Relay Iso Module
Product at a glance
Product at a glance
| Depth |
87mm, 3.43"
|
|---|---|
| Height |
118mm, 4.65"
|
| Isolation |
1836AC 1s,2596DC 1 s,group to group 265AC working volt(basic insul)150AC working volt(IEC Class 2 reinforced insulation)
|
| Number Of Channels |
8
|
| Output Signal |
5…265V AC, 5…125V DC
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Selection Guide | 1769-SG001 |
| Technical Data | 1769-td006_-en-p | 1769-TD006 |
| User Manual | 1769-um021_-en-p | 1769-UM021 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Available Downloads
- AOP for 1769-AENTR V9.06.00
- EDS files for 1769-OW8I (multi)
- EDS files for CompactLogix Family (multi)
- AOP for 1769 Compact I/O Discrete
- Registro Italiano Navale
- American Bureau of Shippin
- MOROCCO DOC
- UKCA DOC
This product was certified with the above certifications as of 2025-10-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Depth |
87mm, 3.43"
|
|---|---|
| Height |
118mm, 4.65"
|
| Isolation |
1836AC 1s,2596DC 1 s,group to group 265AC working volt(basic insul)150AC working volt(IEC Class 2 reinforced insulation)
|
| Number Of Channels |
8
|
| Output Signal |
5…265V AC, 5…125V DC
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Selection Guide
General
1769-SG001 |
|
1769-td006_-en-p
Technical Data
1769-TD006 |
|
1769-um021_-en-p
User Manual
1769-UM021 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Selection Guide | 1769-SG001 |
| Technical Data | 1769-td006_-en-p | 1769-TD006 |
| User Manual | 1769-um021_-en-p | 1769-UM021 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- AOP for 1769-AENTR V9.06.00
- EDS files for 1769-OW8I (multi)
- EDS files for CompactLogix Family (multi)
- AOP for 1769 Compact I/O Discrete
Certifications
- Registro Italiano Navale
- American Bureau of Shippin
- MOROCCO DOC
- UKCA DOC
This product was certified with the above certifications as of 2025-10-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.