1769-L31
CompactLogix 512KB Controller
Rockwell Automation announces that as of December 31, 2016, the CompactLogix 512KB Controller will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 31, 2016
Replacement Category:
Direct Replacement
Replacement Product:
1769-L32E
[https://www.rockwellautomation.com/en-us/products/details.1769-L32E.html]
Product at a glance
Rockwell Automation announces that as of December 31, 2016, the CompactLogix 512KB Controller will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 31, 2016
Replacement Category:
Direct Replacement
Replacement Product:
1769-L32E
[https://www.rockwellautomation.com/en-us/products/details.1769-L32E.html]
Product at a glance
| Communication |
RS232
|
|---|---|
| Depth |
87mm
|
| Isolation |
30V(cont),basic insul,test 710V DC 60s;RS232 channel 0 to system backplane,no isolation between RS232 chan 1 and system
|
| Memory |
0.75MB
|
| Controller |
512 kb
|
|---|
| Type | Resource | Publication |
|---|---|---|
| Technical Data | 1769-td005_-en-p | 1769-TD005 |
| User Manual | 1769-um021_-en-p | 1769-UM021 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Available Downloads
- Firmware for 1769-L31 v20.019
- EDS files for 1769-L31 (multi)
- EDS files for CompactLogix Family (multi)
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Communication |
RS232
|
|---|---|
| Depth |
87mm
|
| Isolation |
30V(cont),basic insul,test 710V DC 60s;RS232 channel 0 to system backplane,no isolation between RS232 chan 1 and system
|
| Memory |
0.75MB
|
| Controller |
512 kb
|
|---|
Documents
|
1769-td005_-en-p
Technical Data
1769-TD005 |
|
1769-um021_-en-p
User Manual
1769-UM021 |
| Type | Resource | Publication |
|---|---|---|
| Technical Data | 1769-td005_-en-p | 1769-TD005 |
| User Manual | 1769-um021_-en-p | 1769-UM021 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- Firmware for 1769-L31 v20.019
- EDS files for 1769-L31 (multi)
- EDS files for CompactLogix Family (multi)
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.