Stratix 5700 6 Port Managed Switch
Rockwell Automation announces that as of
September 01, 2024,
the Stratix 5700 6 Port Managed Switch will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
September 01, 2024
Replacement Category:
Engineering Replacement
Replacement Product:
1783-CMS6P
[https://www.rockwellautomation.com/en-us/products/details.1783-CMS6P.html]
Rockwell Automation announces that as of
September 01, 2024,
the Stratix 5700 6 Port Managed Switch will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
September 01, 2024
Replacement Category:
Engineering Replacement
Replacement Product:
1783-CMS6P
[https://www.rockwellautomation.com/en-us/products/details.1783-CMS6P.html]
Number of ports 10/100 Mbps RJ45 | 4 |
---|---|
Layer 2 | No |
Layer 3 | No |
Manageable | Yes |
Mounting method | DIN rail (top hat rail) |
Ethernet | Yes |
Protection type | Alarm not rated |
Alarm relay at 30V DC | 1 A |
Alarm relay at 48V DC | 0.5 A |
Degree of protection (IP) | IP30 |
---|---|
Housing base material | Open-style |
Nominal position | T4 |
Temperature, surrounding air, maximum | 60 °C |
Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) | 30 g |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on Ethernet ports | ±2 |
Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) | -40 °C |
Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) | -40 °C |
Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) | -40 °C |
Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) | 10 V |
Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing | 5 % |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on DC power ports | ±2 |
Surge transient immunity, IEC 61000-4-5, line-line (DM) on DC power ports | ±1 |
Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) | -40 °C |
Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) | -40 °C |
Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) | -40 °C |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 19.406 |
Lead Time | 5 |
Dimension Width | 26.797 |
Dimension Length | 27.407 |
Stock Status | STOCKED |
Weight | 1.488 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
Application Techniques | APPLICATION_TECHNIQUES_enet-at006_-en-p | ENET-AT006 |
Application Techniques | APPLICATION_TECHNIQUES_enet-at007_-en-p | ENET-AT007 |
General | Product Registration Link | -- |
General | Product Cutsheet | -- |
Installation Instructions | 1783-in016_-en-p | 1783-IN016 |
Profile | PROFILE_migrat-pp043_-en-p | MIGRAT-PP043 |
Reference Manual | REFERENCE_MANUAL_enet-rm002_-en-p | ENET-RM002 |
Technical Data | 1783-td002_-en-p | 1783-TD002 |
User Manual | USER_MANUAL_1783-um007_-en-p | 1783-UM007 |
User Manual | 1783-um004_-en-p | 1783-UM004 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- China CCC
This product was certified with the above certifications as of 2024-09-18. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of ports 10/100 Mbps RJ45 | 4 |
---|---|
Layer 2 | No |
Layer 3 | No |
Manageable | Yes |
Mounting method | DIN rail (top hat rail) |
Ethernet | Yes |
Protection type | Alarm not rated |
Alarm relay at 30V DC | 1 A |
Alarm relay at 48V DC | 0.5 A |
Degree of protection (IP) | IP30 |
---|---|
Housing base material | Open-style |
Nominal position | T4 |
Temperature, surrounding air, maximum | 60 °C |
Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) | 30 g |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on Ethernet ports | ±2 |
Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) | -40 °C |
Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) | -40 °C |
Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) | -40 °C |
Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) | 10 V |
Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing | 5 % |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on DC power ports | ±2 |
Surge transient immunity, IEC 61000-4-5, line-line (DM) on DC power ports | ±1 |
Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) | -40 °C |
Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) | -40 °C |
Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) | -40 °C |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 19.406 |
Lead Time | 5 |
Dimension Width | 26.797 |
Dimension Length | 27.407 |
Stock Status | STOCKED |
Weight | 1.488 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
APPLICATION_TECHNIQUES_enet-at006_-en-p
Application Techniques
ENET-AT006 |
APPLICATION_TECHNIQUES_enet-at007_-en-p
Application Techniques
ENET-AT007 |
Product Registration Link
General
-- |
Product Cutsheet
General
-- |
1783-in016_-en-p
Installation Instructions
1783-IN016 |
PROFILE_migrat-pp043_-en-p
Profile
MIGRAT-PP043 |
REFERENCE_MANUAL_enet-rm002_-en-p
Reference Manual
ENET-RM002 |
1783-td002_-en-p
Technical Data
1783-TD002 |
USER_MANUAL_1783-um007_-en-p
User Manual
1783-UM007 |
1783-um004_-en-p
User Manual
1783-UM004 |
Type | Resource | Publication |
---|---|---|
Application Techniques | APPLICATION_TECHNIQUES_enet-at006_-en-p | ENET-AT006 |
Application Techniques | APPLICATION_TECHNIQUES_enet-at007_-en-p | ENET-AT007 |
General | Product Registration Link | -- |
General | Product Cutsheet | -- |
Installation Instructions | 1783-in016_-en-p | 1783-IN016 |
Profile | PROFILE_migrat-pp043_-en-p | MIGRAT-PP043 |
Reference Manual | REFERENCE_MANUAL_enet-rm002_-en-p | ENET-RM002 |
Technical Data | 1783-td002_-en-p | 1783-TD002 |
User Manual | USER_MANUAL_1783-um007_-en-p | 1783-UM007 |
User Manual | 1783-um004_-en-p | 1783-UM004 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- China CCC
This product was certified with the above certifications as of 2024-09-18. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2025 Rockwell Automation, Inc.