1783-BMS10CGL
Stratix 5700 10 Port Managed Switch
Rockwell Automation announces that as of September 01, 2024, the Stratix 5700 10 Port Managed Switch will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
September 01, 2024
Replacement Category:
Engineering Replacement
Replacement Product:
1783-CMS10B
[https://www.rockwellautomation.com/en-us/products/details.1783-CMS10B.html]
Product at a glance
Rockwell Automation announces that as of September 01, 2024, the Stratix 5700 10 Port Managed Switch will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
September 01, 2024
Replacement Category:
Engineering Replacement
Replacement Product:
1783-CMS10B
[https://www.rockwellautomation.com/en-us/products/details.1783-CMS10B.html]
Product at a glance
| Network |
Ethernet
|
|---|---|
| Port |
10
|
| Width |
9.14 cm
|
|---|---|
| Height |
12.95 cm
|
| Depth |
11.67 cm
|
| Approximate weight |
1.25 kg
|
| Screw torque, ground terminal, maximum |
0.96 nm
|
| Screw torque, power and alarm terminals |
0.23 nm
|
| Number of ports 10/100 Mbps RJ45 |
8
|
|---|---|
| Number of combination-ports RJ45/Mini GBIC |
2
|
| Layer 2 |
False
|
| Layer 3 |
False
|
| Manageable |
True
|
| Power consumption, maximum |
17 W
|
| Power dissipation |
17 W
|
| Firmware type |
Lite
|
| Isolation voltage (continuous), basic insulation type, DC power ports to ground, DC power ports to ethernet ports, and DC power ports to alarm ports |
50 V
|
| Number of combination ports 10/100/1000 Mbps |
2
|
| Power consumption at 24V DC, 40 ˚C |
12.5 W
|
| Total number of ports |
10
|
| Wire size, alarm connection, solid or stranded, UL/CSA-rated style 1007 or 1569 twisted-pair copper appliance wiring material (AWM) wire |
0.5 mm²
|
| Wire size, DC power connection, solid or stranded copper wire rated at 75 °C or greater |
0.5 mm²
|
| Wire size, ethernet connection |
RJ45 connector according to IEC 60603-7, 2 or 4-pair category 5e minimum cable according to TIA 568-B.1 or category 5 cable according to ISO/IEC 24702
|
| Mounting method |
DIN rail (top hat rail)
|
| Ethernet |
True
|
| Protection type |
Alarm not rated
|
| Alarm relay at 30V DC |
1 A
|
| Alarm relay at 48V DC |
0.5 A
|
| Maximum insulation, DC power connection |
1.2 mm
|
| Power input at 12 - 48V DC, class 2/SELV |
0.5 A
|
| Wire size, ground connection, stranded copper wire, minimum |
4 mm²
|
| Wire strip length, alarm connection |
6.3±0.5
|
| Wire strip length, DC power connection |
6.3±0.5
|
| Wiring category on console and alarm ports |
3
|
| Wiring category on DC power ports |
2
|
| Wiring category on Ethernet ports |
2
|
| Degree of protection (IP) |
IP30
|
|---|---|
| Housing base material |
Open-style
|
| Nominal position |
T4
|
| Temperature, surrounding air, maximum |
60 °C
|
| EFT/B immunity for IEC 61000-4-4 at 100 kHz on DC power ports |
±2
|
| EFT/B immunity for IEC 61000-4-4 at 100 kHz on Ethernet ports |
±1
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on alarm ports |
±2
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on Ethernet ports |
±2
|
| Emissions, CISPR11 (IEC 61000-6-4) |
Class A
|
| ESD immunity, IEC 61000-4-2, air discharges |
15 kV
|
| ESD immunity, IEC 61000-4-2, contact discharges |
8 kV
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 1000 - 2700 MHz |
10 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz |
20 kg/km
|
| Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
55 g
|
| Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
30 g
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on Ethernet ports |
±2
|
| Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) |
-40 °C
|
| Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) |
-40 °C
|
| Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) |
-40 °C
|
| Selectable start times |
T4
|
| Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) |
10 V
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on power ports |
±2.5
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-line (DM) on power ports |
±1
|
| EFT/B immunity for IEC 61000-4-4 at 100 kHz on alarm ports |
±1
|
| EFT/B immunity for IEC 61000-4-4 at 2.5 kHz on alarm ports |
±4
|
| EFT/B immunity for IEC 61000-4-4 at 2.5 kHz on Ethernet ports |
±4
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on DC power ports |
±4
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 1000 MHz |
20 kg/km
|
| Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing |
5 %
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on DC power ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-line (DM) on DC power ports |
±1
|
| Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) |
-40 °C
|
| Vibration, IEC 60068-2-6 (test Fc, operating) at 10 - 500 Hz |
2 g
|
| Voltage variation IEC 61000-4-29, interruption on DC power ports |
10 ms
|
| Type | Resource | Publication |
|---|---|---|
| Application Techniques | APPLICATION_TECHNIQUES_enet-at007_-en-p | ENET-AT007 |
| Application Techniques | APPLICATION_TECHNIQUES_enet-at006_-en-p | ENET-AT006 |
| Installation Instructions | 1783-in016_-en-p | 1783-IN016 |
| Profile | PROFILE_migrat-pp043_-en-p | MIGRAT-PP043 |
| Reference Manual | REFERENCE_MANUAL_enet-rm002_-en-p | ENET-RM002 |
| Technical Data | 1783-td002_-en-p | 1783-TD002 |
| User Manual | 1783-um004_-en-p | 1783-UM004 |
| User Manual | USER_MANUAL_1783-um007_-en-p | 1783-UM007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- China CCC
- UKCA DOC
- MOROCCO DOC
- UK EX CERTIFICATE
This product was certified with the above certifications as of 2025-12-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Network |
Ethernet
|
|---|---|
| Port |
10
|
| Width |
9.14 cm
|
|---|---|
| Height |
12.95 cm
|
| Depth |
11.67 cm
|
| Approximate weight |
1.25 kg
|
| Screw torque, ground terminal, maximum |
0.96 nm
|
| Screw torque, power and alarm terminals |
0.23 nm
|
| Number of ports 10/100 Mbps RJ45 |
8
|
|---|---|
| Number of combination-ports RJ45/Mini GBIC |
2
|
| Layer 2 |
False
|
| Layer 3 |
False
|
| Manageable |
True
|
| Power consumption, maximum |
17 W
|
| Power dissipation |
17 W
|
| Firmware type |
Lite
|
| Isolation voltage (continuous), basic insulation type, DC power ports to ground, DC power ports to ethernet ports, and DC power ports to alarm ports |
50 V
|
| Number of combination ports 10/100/1000 Mbps |
2
|
| Power consumption at 24V DC, 40 ˚C |
12.5 W
|
| Total number of ports |
10
|
| Wire size, alarm connection, solid or stranded, UL/CSA-rated style 1007 or 1569 twisted-pair copper appliance wiring material (AWM) wire |
0.5 mm²
|
| Wire size, DC power connection, solid or stranded copper wire rated at 75 °C or greater |
0.5 mm²
|
| Wire size, ethernet connection |
RJ45 connector according to IEC 60603-7, 2 or 4-pair category 5e minimum cable according to TIA 568-B.1 or category 5 cable according to ISO/IEC 24702
|
| Mounting method |
DIN rail (top hat rail)
|
| Ethernet |
True
|
| Protection type |
Alarm not rated
|
| Alarm relay at 30V DC |
1 A
|
| Alarm relay at 48V DC |
0.5 A
|
| Maximum insulation, DC power connection |
1.2 mm
|
| Power input at 12 - 48V DC, class 2/SELV |
0.5 A
|
| Wire size, ground connection, stranded copper wire, minimum |
4 mm²
|
| Wire strip length, alarm connection |
6.3±0.5
|
| Wire strip length, DC power connection |
6.3±0.5
|
| Wiring category on console and alarm ports |
3
|
| Wiring category on DC power ports |
2
|
| Wiring category on Ethernet ports |
2
|
| Degree of protection (IP) |
IP30
|
|---|---|
| Housing base material |
Open-style
|
| Nominal position |
T4
|
| Temperature, surrounding air, maximum |
60 °C
|
| EFT/B immunity for IEC 61000-4-4 at 100 kHz on DC power ports |
±2
|
| EFT/B immunity for IEC 61000-4-4 at 100 kHz on Ethernet ports |
±1
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on alarm ports |
±2
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on Ethernet ports |
±2
|
| Emissions, CISPR11 (IEC 61000-6-4) |
Class A
|
| ESD immunity, IEC 61000-4-2, air discharges |
15 kV
|
| ESD immunity, IEC 61000-4-2, contact discharges |
8 kV
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 1000 - 2700 MHz |
10 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz |
20 kg/km
|
| Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
55 g
|
| Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
30 g
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on Ethernet ports |
±2
|
| Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) |
-40 °C
|
| Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) |
-40 °C
|
| Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) |
-40 °C
|
| Selectable start times |
T4
|
| Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) |
10 V
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on power ports |
±2.5
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-line (DM) on power ports |
±1
|
| EFT/B immunity for IEC 61000-4-4 at 100 kHz on alarm ports |
±1
|
| EFT/B immunity for IEC 61000-4-4 at 2.5 kHz on alarm ports |
±4
|
| EFT/B immunity for IEC 61000-4-4 at 2.5 kHz on Ethernet ports |
±4
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on DC power ports |
±4
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 1000 MHz |
20 kg/km
|
| Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing |
5 %
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on DC power ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-line (DM) on DC power ports |
±1
|
| Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) |
-40 °C
|
| Vibration, IEC 60068-2-6 (test Fc, operating) at 10 - 500 Hz |
2 g
|
| Voltage variation IEC 61000-4-29, interruption on DC power ports |
10 ms
|
Documents
|
APPLICATION_TECHNIQUES_enet-at007_-en-p
Application Techniques
ENET-AT007 |
|
APPLICATION_TECHNIQUES_enet-at006_-en-p
Application Techniques
ENET-AT006 |
|
1783-in016_-en-p
Installation Instructions
1783-IN016 |
|
PROFILE_migrat-pp043_-en-p
Profile
MIGRAT-PP043 |
|
REFERENCE_MANUAL_enet-rm002_-en-p
Reference Manual
ENET-RM002 |
|
1783-td002_-en-p
Technical Data
1783-TD002 |
|
1783-um004_-en-p
User Manual
1783-UM004 |
|
USER_MANUAL_1783-um007_-en-p
User Manual
1783-UM007 |
| Type | Resource | Publication |
|---|---|---|
| Application Techniques | APPLICATION_TECHNIQUES_enet-at007_-en-p | ENET-AT007 |
| Application Techniques | APPLICATION_TECHNIQUES_enet-at006_-en-p | ENET-AT006 |
| Installation Instructions | 1783-in016_-en-p | 1783-IN016 |
| Profile | PROFILE_migrat-pp043_-en-p | MIGRAT-PP043 |
| Reference Manual | REFERENCE_MANUAL_enet-rm002_-en-p | ENET-RM002 |
| Technical Data | 1783-td002_-en-p | 1783-TD002 |
| User Manual | 1783-um004_-en-p | 1783-UM004 |
| User Manual | USER_MANUAL_1783-um007_-en-p | 1783-UM007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- China CCC
- UKCA DOC
- MOROCCO DOC
- UK EX CERTIFICATE
This product was certified with the above certifications as of 2025-12-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.