Stratix 8300 10 Port Ethernet Switch
Rockwell Automation announces that as of
November 30, 2020,
the Stratix 8300 10 Port Ethernet Switch will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
November 30, 2020
Replacement Category:
Functional Replacement
Rockwell Automation announces that as of
November 30, 2020,
the Stratix 8300 10 Port Ethernet Switch will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
November 30, 2020
Replacement Category:
Functional Replacement
Layer 2 | No |
---|---|
Layer 3 | Yes |
Manageable | Yes |
Ethernet | Yes |
Housing base material | Open-style |
---|---|
Nominal position | T4 |
Temperature, surrounding air, maximum | 60 °C |
Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz | 10 kg/km |
Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) | 30 g |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on Ethernet ports | ±2 |
Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) | -40 °C |
Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) | -40 °C |
Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) | -40 °C |
Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) | 10 V |
Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 1890 MHz | 10 kg/km |
Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing | 5 % |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on alarm ports | ±2 |
Surge transient immunity, IEC 61000-4-5, line-line (DM) on alarm ports | ±1 |
Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) | -40 °C |
Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) | -40 °C |
Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) | -40 °C |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 27.89 |
Lead Time | 89 |
Dimension Width | 21.79 |
Dimension Length | 26.59 |
Stock Status | NON_STOCKED |
Weight | 2.585 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v14.01.05
- AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v15.01.07
- AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v15.03.02
- EDS files for 1783-RMS10T
- AOP for Stratix 5700, 8000, 8300, 5400, 5410, 2500 v17.01.05
- EDS files for 1783-RMS10T (multi)
- EDS files for Stratix Family (multi)
- AOP - Add On Profiles for 1783 and all Stratix v22.01.01
- Firmware for 1783-RMS10T, V 12.2(55)SE
Type | Resource | Publication |
---|---|---|
Application Techniques | APPLICATION_TECHNIQUES_enet-at006_-en-p | ENET-AT006 |
Application Techniques | APPLICATION_TECHNIQUES_enet-at007_-en-p | ENET-AT007 |
Installation Instructions | 1783-in016_-en-p | 1783-IN016 |
Profile | PROFILE_migrat-pp043_-en-p | MIGRAT-PP043 |
Reference Manual | REFERENCE_MANUAL_enet-rm002_-en-p | ENET-RM002 |
Technical Data | 1783-td001_-en-p | 1783-TD001 |
User Manual | USER_MANUAL_1783-um007_-en-p | 1783-UM007 |
User Manual | 1783-um003_-en-p | 1783-UM003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Layer 2 | No |
---|---|
Layer 3 | Yes |
Manageable | Yes |
Ethernet | Yes |
Housing base material | Open-style |
---|---|
Nominal position | T4 |
Temperature, surrounding air, maximum | 60 °C |
Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz | 10 kg/km |
Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) | 30 g |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on Ethernet ports | ±2 |
Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) | -40 °C |
Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) | -40 °C |
Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) | -40 °C |
Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) | 10 V |
Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 1890 MHz | 10 kg/km |
Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing | 5 % |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on alarm ports | ±2 |
Surge transient immunity, IEC 61000-4-5, line-line (DM) on alarm ports | ±1 |
Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) | -40 °C |
Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) | -40 °C |
Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) | -40 °C |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 27.89 |
Lead Time | 89 |
Dimension Width | 21.79 |
Dimension Length | 26.59 |
Stock Status | NON_STOCKED |
Weight | 2.585 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
APPLICATION_TECHNIQUES_enet-at006_-en-p
Application Techniques
ENET-AT006 |
APPLICATION_TECHNIQUES_enet-at007_-en-p
Application Techniques
ENET-AT007 |
1783-in016_-en-p
Installation Instructions
1783-IN016 |
PROFILE_migrat-pp043_-en-p
Profile
MIGRAT-PP043 |
REFERENCE_MANUAL_enet-rm002_-en-p
Reference Manual
ENET-RM002 |
1783-td001_-en-p
Technical Data
1783-TD001 |
USER_MANUAL_1783-um007_-en-p
User Manual
1783-UM007 |
1783-um003_-en-p
User Manual
1783-UM003 |
Type | Resource | Publication |
---|---|---|
Application Techniques | APPLICATION_TECHNIQUES_enet-at006_-en-p | ENET-AT006 |
Application Techniques | APPLICATION_TECHNIQUES_enet-at007_-en-p | ENET-AT007 |
Installation Instructions | 1783-in016_-en-p | 1783-IN016 |
Profile | PROFILE_migrat-pp043_-en-p | MIGRAT-PP043 |
Reference Manual | REFERENCE_MANUAL_enet-rm002_-en-p | ENET-RM002 |
Technical Data | 1783-td001_-en-p | 1783-TD001 |
User Manual | USER_MANUAL_1783-um007_-en-p | 1783-UM007 |
User Manual | 1783-um003_-en-p | 1783-UM003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Available Downloads
- AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v14.01.05
- AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v15.01.07
- AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v15.03.02
- EDS files for 1783-RMS10T
- AOP for Stratix 5700, 8000, 8300, 5400, 5410, 2500 v17.01.05
- EDS files for 1783-RMS10T (multi)
- EDS files for Stratix Family (multi)
- AOP - Add On Profiles for 1783 and all Stratix v22.01.01
- Firmware for 1783-RMS10T, V 12.2(55)SE
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.