Network | Ethernet |
---|
Ethernet | No |
---|---|
Fast Ethernet | No |
Gigabit Ethernet | Yes |
Type | 1000BASE-LX/LH singlemode fiber |
Cable length (km) | 10 |
Core size/cladding size | G.652 |
Interface connector | Dual LC |
Wavelength | 1310 nm |
10 Gigabit Ethernet | No |
Digital optical monitoring (DOM) | Yes |
Temperature | -40 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 16.599 |
Lead Time | 5 |
Dimension Width | 22.2 |
Dimension Length | 5.199 |
Stock Status | STOCKED |
Weight | 91.0 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Registration Link | -- |
Technical Data | 1783-td001_-en-p | 1783-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Network | Ethernet |
---|
Ethernet | No |
---|---|
Fast Ethernet | No |
Gigabit Ethernet | Yes |
Type | 1000BASE-LX/LH singlemode fiber |
Cable length (km) | 10 |
Core size/cladding size | G.652 |
Interface connector | Dual LC |
Wavelength | 1310 nm |
10 Gigabit Ethernet | No |
Digital optical monitoring (DOM) | Yes |
Temperature | -40 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 16.599 |
Lead Time | 5 |
Dimension Width | 22.2 |
Dimension Length | 5.199 |
Stock Status | STOCKED |
Weight | 91.0 |
Weight Unit | G |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Product Registration Link
General
-- |
1783-td001_-en-p
Technical Data
1783-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Registration Link | -- |
Technical Data | 1783-td001_-en-p | 1783-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.