PLC-5 16 K Words Memory Memory Module
Rockwell Automation announces that as of
September 30, 2021,
the PLC-5 16 K Words Memory Memory Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
September 30, 2021
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of
September 30, 2021,
the PLC-5 16 K Words Memory Memory Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
September 30, 2021
Replacement Category:
Engineering Replacement
Storage Capacity | 16K |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.201 |
Lead Time | 10 |
Dimension Width | 12.799 |
Dimension Length | 17.6 |
Stock Status | NON_STOCKED |
Weight | 0.181 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Cutsheet | -- |
Installation Instructions | 1785-in010_-en-p | 1785-IN010 |
User Manual | 1785-um041_-en-p | 1785-UM041 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Storage Capacity | 16K |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.201 |
Lead Time | 10 |
Dimension Width | 12.799 |
Dimension Length | 17.6 |
Stock Status | NON_STOCKED |
Weight | 0.181 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Product Cutsheet
General
-- |
1785-in010_-en-p
Installation Instructions
1785-IN010 |
1785-um041_-en-p
User Manual
1785-UM041 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Cutsheet | -- |
Installation Instructions | 1785-in010_-en-p | 1785-IN010 |
User Manual | 1785-um041_-en-p | 1785-UM041 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2025 Rockwell Automation, Inc.